Angle plate with grid holes, single sided, form B, GJL300 (01245) (01245-212281050)

Angle plate with grid holes, single sided, form B, GJL300 (01245) 01245-212281050

Product Details:

Manufacturer part number: 01245-212281050

Brand: NORELEM

Price: 1,155.06

Delivery time: 4 Days


Technical Data:

B=Width: 280

D=Reamed hole: 12

D1=Thread: M12

D3=Fastening hole: M12

H=Height: 500


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01245-212281050

Part Number
01245-212281050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width D=Reamed hole D1=Thread D3=Fastening hole H=Height N1=No. of grid holes NB=o. across
(N)
NL=No. lengthwise No. of fastening holes Weight (ERP)
(kg)

1,155.06 €

1 4 Days 28012M12M1250018841028.0000

Loading...

  1. 1

Basic information

Form B Item Angle plate L=Length 100
Main material GJL300 Version 1 with grid holes Version 2 single sided
RoHS yes

This page is Angle plate with grid holes, single sided, form B, GJL300 (01245), part number 01245-212281050.
You can find the detail information about specifications and dimensions on part number 01245-212281050.

Variation of this product

Part Number
01245-212181030
01245-212231040
01245-216181030
01245-216231040
01245-216281050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width D=Reamed hole D1=Thread D3=Fastening hole H=Height N1=No. of grid holes NB=o. across
(N)
NL=No. lengthwise No. of fastening holes Weight (ERP)
(kg)

876.30 €

1 4 Days 18012M12M123001042611.7900

1,076.40 €

1 4 Days 23012M12M124001463819.0000

916.32 €

1 4 Days 18016M16M163001042613.0000

1,116.42 €

1 4 Days 23016M16M164001463820.0000

1,235.10 €

1 4 Days 28016M16M1650018841028.0000

Tech Support