Manufacturer part number: 01250-100125
Brand: NORELEM
Price: 181.97 €
Delivery time: 4 Days
B=Width: 100
H=Height: 125
L=Length: 100
L1: 40
S: 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
01250-100125
Item | Angle plate | Main material | grey cast iron | Version 1 | without slot |
---|---|---|---|---|---|
RoHS | yes |
This page is Angle plate without slot, grey cast iron (01250), part number 01250-100125.
You can find the detail information about specifications and dimensions on part number 01250-100125.
Configure
Basic Attributes
B=Width
H=Height
L=Length
L1
S
S1
X
Filter by standard shipping days
Optional Attributes
Part Number |
---|
01250-125160 |
01250-200250 |
01250-250300 |
01250-320370 |
01250-400450 |
01250-500550 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width | H=Height | L=Length | L1 | S | S1 | X | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
231.36 € | 1 | 4 Days | 100 | 160 | 125 | 100 | 20 | 10 | 10 | 4.8420 | ||
392.40 € | 1 | 4 Days | 125 | 250 | 200 | 120 | 30 | 15 | 15 | 17.0000 | ||
750.72 € | 1 | 4 Days | 150 | 300 | 250 | 200 | 40 | 20 | 20 | 34.6000 | ||
1,886.46 € | 1 | 4 Days | 200 | 370 | 320 | 280 | 50 | 25 | 25 | 61.0000 | ||
2,634.42 € | 1 | 4 Days | 265 | 450 | 400 | 280 | 60 | 30 | 30 | 125.0000 | ||
4,106.88 € | 1 | 4 Days | 315 | 550 | 500 | 360 | 70 | 35 | 35 | 203.0000 |