Angle plate with pre-machined clamping, single sided, form A, GJL300 (01251) (01251-100503450)

Angle plate with pre-machined clamping, single sided, form A, GJL300 (01251) 01251-100503450

Product Details:

Manufacturer part number: 01251-100503450

Brand: NORELEM

Price: 2,587.50

Delivery time: 4 Days


Technical Data:

B=Width: 340

B2: 90

B3: 200

H=Height: 500

H1: 35


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01251-100503450

Part Number
01251-100503450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width B2 B3 H=Height H1 L=Length L2 L8 Weight (ERP)
(kg)

2,587.50 €

1 4 Days 340902005003550040050165.0000

Loading...

  1. 1

Basic information

Form A Item Angle plate Main material GJL300
Version 1 with pre-machined clamping faces Version 2 single sided RoHS yes

This page is Angle plate with pre-machined clamping, single sided, form A, GJL300 (01251), part number 01251-100503450.
You can find the detail information about specifications and dimensions on part number 01251-100503450.

Variation of this product

Part Number
01251-100302230
01251-100402840
01251-100634363
01251-100805280
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width B2 B3 H=Height H1 L=Length L2 L8 Weight (ERP)
(kg)

1,055.70 €

1 4 Days 22090100300303002504050.0000

1,633.92 €

1 4 Days 28090160400304003204090.0000

3,779.82 €

1 4 Days 4351002506304063050050275.0000

5,856.72 €

1 4 Days 5251153208004580064050475.0000

Tech Support