Angle plate double sided, grey cast iron, without hole (01265)

Angle plate double sided, grey cast iron, without hole (01265)
· Base element for system construction

· Rough-machined clamping surfaces

· Precision-machined reference surface

· For DIN 55201, JIS 6337-1980 machine tables

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01265-0040151
01265-0050201
01265-0063251
01265-008030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Height B1 C D E E1 G H Weight (ERP)
(kg)

4,378.74 €

1 4 Days 55355055151±0.220075.5±0.22050183.0000

5,769.78 €

1 4 Days 65365075201±0.2250101.5±0.22050317.0000

8,609.82 €

1 4 Days 803800100251±0.2315125.5±0.22555537.0000

11,550.60 €

1 4 Days 803800135301±0.2400150.5±0.22560726.0000

Loading...

  1. 1

Basic information

Item Angle plate Main material grey cast iron Version 1 double sided
Version 2 without hole RoHS yes

Tech Support