Angle plate double sided, form A, GJL300, with pre-machined clamping (01265) (01265-100040050)

Angle plate double sided, form A, GJL300, with pre-machined clamping (01265) 01265-100040050

Product Details:

Manufacturer part number: 01265-100040050

Brand: NORELEM

Price: 2,940.78

Delivery time: 4 Days


Technical Data:

D2=Internal diameter: 20

D3=Fastening hole: M16

D4=Fastening hole: M12

D5=Thread: M16

H=Height: 500


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01265-100040050

Part Number
01265-100040050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Internal diameter D3=Fastening hole D4=Fastening hole D5=Thread H=Height H1 H3 L=Length L1 L11 L2 L3 L4 L5 L6 L7 L8 Weight (ERP)
(kg)

2,940.78 €

1 4 Days 20M16M12M1650050184001512532030020020015055-170.0000

Loading...

  1. 1

Basic information

Form A Item Angle plate Main material GJL300
Version 1 double sided Version 2 with pre-machined clamping faces RoHS yes

This page is Angle plate double sided, form A, GJL300, with pre-machined clamping (01265), part number 01265-100040050.
You can find the detail information about specifications and dimensions on part number 01265-100040050.

Variation of this product

Part Number
01265-100030050
01265-100040065
01265-100050060
01265-100050075
01265-100063070
01265-100063085
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2=Internal diameter D3=Fastening hole D4=Fastening hole D5=Thread H=Height H1 H3 L=Length L1 L11 L2 L3 L4 L5 L6 L7 L8 Weight (ERP)
(kg)

2,499.18 €

1 4 Days 20M12M10M125005015300810250200-15010040-115.0000

3,822.60 €

1 4 Days 20M16M12M1665050184001512532030020020015055-215.0000

4,322.16 €

1 4 Days 20M16M12M16600501850020125400200-25020075-270.0000

5,263.32 €

1 4 Days 20M16M12M16750501850020125400200-25020075-350.0000

6,321.78 €

1 4 Days 25M16M16M16700501863025125500400-315200100-445.0000

7,762.50 €

1 4 Days 25M16M16M16850501863025125500400-315200100-520.0000

Tech Support