Angle plate double sided, form B, GJL300, with grid holes (01265) (01265-212040050)

Angle plate double sided, form B, GJL300, with grid holes (01265) 01265-212040050

Product Details:

Manufacturer part number: 01265-212040050

Brand: NORELEM

Price: 4,381.50

Delivery time: 4 Days


Technical Data:

D=Reamed hole: 12

D1=Thread: M12

D2=Internal diameter: 20

D3=Fastening hole: M16

D4=Fastening hole: M12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01265-212040050

Part Number
01265-212040050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Reamed hole D1=Thread D2=Internal diameter D3=Fastening hole D4=Fastening hole D5=Thread H=Height H1 H3 L=Length L1 L11 L2 L3 L4 L5 L6 L7 L8 NB=o. across
(N)
NL=No. lengthwise No. of grid holes Weight (ERP)
(kg)

4,381.50 €

1 4 Days 12M1220M16M12M1650050184001502532030020020015055-77128165.0000

Loading...

  1. 1

Basic information

Form B Item Angle plate Main material GJL300
Version 1 double sided Version 2 with grid holes RoHS yes

This page is Angle plate double sided, form B, GJL300, with grid holes (01265), part number 01265-212040050.
You can find the detail information about specifications and dimensions on part number 01265-212040050.

Variation of this product

Part Number
01265-212030050
01265-212040065
01265-212050060
01265-212050075
01265-212063070
01265-212063085
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Reamed hole D1=Thread D2=Internal diameter D3=Fastening hole D4=Fastening hole D5=Thread H=Height H1 H3 L=Length L1 L11 L2 L3 L4 L5 L6 L7 L8 NB=o. across
(N)
NL=No. lengthwise No. of grid holes Weight (ERP)
(kg)

3,734.28 €

1 4 Days 12M1220M12M10M125005015300800250200-15010040-7596110.0000

6,058.20 €

1 4 Days 12M1220M16M12M1665050184001502532030020020015055-107176210.0000

6,321.78 €

1 4 Days 12M1220M16M12M16600501850020025400200-25020075-99200265.0000

8,557.38 €

1 4 Days 12M1220M16M12M16750501850020025400200-25020075-129260335.0000

9,174.24 €

1 4 Days 12M1225M16M16M16700501863025025500400-315200100-1111288435.0000

12,262.68 €

1 4 Days 12M1225M16M16M16850501863025025500400-315200100-1411360515.0000

Tech Support