Angle plate double sided, form C, GJL300, with T-slot (01265) (Part Numbers)

Angle plate double sided, form C, GJL300, with T-slot (01265)
· Base element for system construction

· Precision-fit T-slots for positioning and clamping

· Ground support and clamping faces

· Suitable for DIN and JIS standard machine tables

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01265-314040050
01265-314040065
01265-314050060
01265-314050075
01265-314063070
01265-314063085
01265-314080080
01265-314080100
01265-314100100
01265-314100125
01265-318040050
01265-318040065
01265-318050060
01265-318050075
01265-318063070
01265-318063085
01265-318080080
01265-318080100
01265-318100100
01265-318100125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BN=Slot width D2=Internal diameter D3=Fastening hole D4=Fastening hole H=Height H1 H4=height L=Length L1 L2 L3 L4 L5 L6 L7 L8 L9 NB=o. across
(N)
Weight (ERP)
(kg)

4,116.54 €

1 4 Days 1420M16M12500502340015032030020020015055-1003170.0000

5,468.94 €

1 4 Days 1420M16M12650502340015032030020020015055-1004220.0000

6,263.82 €

1 4 Days 1420M16M126005023500200400200-25020075-1004290.0000

7,645.20 €

1 4 Days 1420M16M127505023500200400200-25020075-1005335.0000

8,880.30 €

1 4 Days 1425M16M167005023630250500400-315200100-1254440.0000

10,703.28 €

1 4 Days 1425M16M168505023630250500400-315200100-1255515.0000

11,821.08 €

1 4 Days 1425M16M168005023800300640600400400300135-1504670.0000

14,790.84 €

1 4 Days 1425M16M1610005023800300640600400400300135-1505790.0000

18,555.48 €

1 4 Days 1425M20M2010005523100035080060020050040016540016051158.0000

21,496.26 €

1 4 Days 1425M20M2012505523100035080060020050040016540016061375.0000

4,116.54 €

1 4 Days 1820M16M12500503040015032030020020015055-1003165.0000

5,468.94 €

1 4 Days 1820M16M12650503040015032030020020015055-1004210.0000

6,263.82 €

1 4 Days 1820M16M126005030500200400200-25020075-1004280.0000

7,998.48 €

1 4 Days 1820M16M127505030500200400200-25020075-1005325.0000

8,880.30 €

1 4 Days 1825M16M167005030630250500400-315200100-1254430.0000

11,173.86 €

1 4 Days 1825M16M168505030630250500400-315200100-1255500.0000

11,821.08 €

1 4 Days 1825M16M168005030800300640600400400300135-1504660.0000

15,409.08 €

1 4 Days 1825M16M1610005030800300640600400400300135-1505785.0000

18,555.48 €

1 4 Days 1825M20M2010005530100035080060020050040016540016051158.0000

21,496.26 €

1 4 Days 1825M20M2012505530100035080060020050040016540016061375.0000

Loading...

  1. 1

Basic information

D5=Thread M16 Form C H3 18
Item Angle plate L11 25 Main material GJL300
Version 1 double sided Version 2 with t-slot RoHS yes

Tech Support