Angle plate double sided, grey cast iron (01270) (01270-500200)

Angle plate double sided, grey cast iron (01270) 01270-500200

Product Details:

Manufacturer part number: 01270-500200

Brand: NORELEM

Price: 4,476.72

Delivery time: 4 Days


Technical Data:

A: 55

C: 150

D1: 100

D2: 630

E2: 53


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01270-500200

Part Number
01270-500200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A C D1 D2 E2 H=Height H1 L L1= length L2=Width L3 L4 Weight (ERP)
(kg)

4,476.72 €

1 4 Days 551501006305360390500512510200190255.0000

Loading...

  1. 1

Basic information

D 30 E 40 E1 20
Item Angle plate Main material grey cast iron Version 1 double sided
RoHS yes

This page is Angle plate double sided, grey cast iron (01270), part number 01270-500200.
You can find the detail information about specifications and dimensions on part number 01270-500200.

Variation of this product

Part Number
01270-320125
01270-400150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A C D1 D2 E2 H=Height H1 L L1= length L2=Width L3 L4 Weight (ERP)
(kg)

1,898.88 €

1 4 Days 32.57550400403786532033233012511579.0000

3,226.44 €

1 4 Days 50120705004248580400412410150142170.0000

Tech Support