Mounting angle, steel (22281) (22281-20-2)

Mounting angle, steel (22281) 22281-20-2

Product Details:

Manufacturer part number: 22281-20-2

Brand: NORELEM

Price: 15.72

Delivery time: 4 Days


Technical Data:

A: 14

B: 32

D2=Diameter: 8.5

D3: 6.5

D4: 7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22281-20-2

Part Number
22281-20-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B D2=Diameter D3 D4 D5 H H1 H2 L L1 L2 PL Edelstahl Size Suitable for clamping element size Surface finish body T Weight (ERP)
(kg)

15.72 €

1 4 Days 14328.56.5713584434604012-22galvanised60.1820

Loading...

  1. 1

Basic information

Item Mounting Angle Main material steel RoHS yes

This page is Mounting angle, steel (22281), part number 22281-20-2.
You can find the detail information about specifications and dimensions on part number 22281-20-2.

Variation of this product

Part Number
22281-20-1
22281-20-3
22281-20-4
22281-20-5
22281-20-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A B D2=Diameter D3 D4 D5 H H1 H2 L L1 L2 PL Edelstahl Size Suitable for clamping element size Surface finish body T Weight (ERP)
(kg)

15.33 €

1 4 Days 12306.55.5713463527503010-11galvanised40.0872

19.90 €

1 4 Days 163810.58.59.516755545705020-33galvanised60.2809

33.05 €

1 4 Days 215212.510.511.522987557906525-44galvanised80.6374

47.78 €

1 4 Days 215516.512.5142411685661108035-55painted80.9357

41.21 €

1 4 Days 266620.512.518301401108014010040no66painted101.8000

Tech Support