Angle bracket, form A, steel or stainless steel (27657) (27657-01016)

Angle bracket, form A, steel or stainless steel (27657) 27657-01016

Product Details:

Manufacturer part number: 27657-01016

Brand: NORELEM

Price: 9.14

Delivery time: 4 Days


Technical Data:

A: 40

A1: 10

A2: 16

B: 20

D: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27657-01016

Part Number
27657-01016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A A1 A2 B D D1 L Main material R Strength
(N)
T Weight (ERP)
(kg)

9.14 €

1 4 Days 40101620104.39steel1080020.0353

Loading...

  1. 1

Basic information

Form A Item Angle Bracket L1 3
RoHS yes

This page is Angle bracket, form A, steel or stainless steel (27657), part number 27657-01016.
You can find the detail information about specifications and dimensions on part number 27657-01016.

Variation of this product

Part Number
27657-008101
27657-00816
27657-008161
27657-010161
27657-01316
27657-013161
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A A1 A2 B D D1 L Main material R Strength
(N)
T Weight (ERP)
(kg)

16.93 €

1 4 Days 194.25101083.48stainless steel41801.50.0100

9.14 €

1 4 Days 4010162084.38steel1050020.0317

16.93 €

1 4 Days 4010162084.38stainless steel1050020.0321

16.93 €

1 4 Days 40101620104.39stainless steel1080020.0355

9.14 €

1 4 Days 40101620134.39.5steel10120020.0376

16.93 €

1 4 Days 40101620134.39.5stainless steel10120020.0423

Tech Support