Extension column pair, mild steel, long version (08610) (08610-05)

Extension column pair, mild steel, long version (08610) 08610-05

Product Details:

Manufacturer part number: 08610-05

Brand: NORELEM

Price: 416.53

Delivery time: 4 Days


Technical Data:

D2: 22

Suitable for jig size: 5

L5: 18

D9=Thread: M20x1.5

L4: 43


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

08610-05

Part Number
08610-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 Suitable for jig size L5 D9=Thread L4 D8 D1=Pin diameter Weight in kg (ERP)
(kg)

416.53 €

1 4 Days 22518M20x1.54340241.2000

Loading...

  1. 1

Basic information

L=Length 120 Main material mild steel Item Extension Column
Version 2 long Version 1 pair RoHS yes

This page is Extension column pair, mild steel, long version (08610), part number 08610-05.
You can find the detail information about specifications and dimensions on part number 08610-05.

Variation of this product

Part Number
08610-02
08610-03
08610-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2 Suitable for jig size L5 D9=Thread L4 D8 D1=Pin diameter Weight in kg (ERP)
(kg)

339.11 €

1 4 Days 162 + 2S12M14x1.52825160.4500

347.44 €

1 4 Days 183 + 3S + 414.5M14x1.53230201.3240

563.01 €

1 4 Days 24622M20x1.54640261.3000

Tech Support