Extension piece form A, internal and external thread, carbon steel (02035) (02035-112032)

Extension piece form A, internal and external thread, carbon steel (02035) 02035-112032

Product Details:

Manufacturer part number: 02035-112032

Brand: NORELEM

Price: 20.11

Delivery time: 4 Days


Technical Data:

D1=Thread: M12

D=Thread: M12

SW=key width: 22

E: 25.4

L=Length: 32


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02035-112032

Part Number
02035-112032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread D=Thread SW=key width E L=Length T=thread depth L1 RoHS Weight (ERP)
(kg)

20.11 €

1 4 Days M12M122225.4322030--

Loading...

  1. 1

Basic information

Main material high carbon steel Form A Surface finish body black oxidised
Item Extension Piece Thread type internal and external thread

This page is Extension piece form A, internal and external thread, carbon steel (02035), part number 02035-112032.
You can find the detail information about specifications and dimensions on part number 02035-112032.

Variation of this product

Part Number
02035-10025
02035-10032
02035-10040
02035-112050
02035-112075
02035-116032
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Thread D=Thread SW=key width E L=Length T=thread depth L1 RoHS Weight (ERP)
(kg)

13.88 €

1 4 Days M10M101719.6251715yes0.0443

14.02 €

1 4 Days M10M101719.6321715yes0.1055

14.67 €

1 4 Days M10M101719.6401715yes0.0733

21.28 €

1 4 Days M12M122225.4502030--

22.76 €

1 4 Days M12M122225.4752030--

23.12 €

1 4 Days M16M162731.2322030--

Tech Support