Manufacturer part number: 33140-240444
Brand: NORELEM
Price: 2,224.91 €
Delivery time: 4 Days
L when L1 = 49 with fixed centre 33190-02113: 240-410
L when L1 = 32 with fixed centre 33190-02096: 274-444
Weight (ERP): 18.8000 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
33140-240444
Part Number
|
---|
33140-240444 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L when L1 = 49 with fixed centre 33190-02113 | L when L1 = 32 with fixed centre 33190-02096 | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|
2,224.91 € | 1 | 4 Days | 240-410 | 274-444 | 18.8000 |
Loading...
Component material(kg) | grey cast iron | Main material | steel | Item | Measuring Fixture |
---|---|---|---|---|---|
RoHS | yes |
This page is Measuring fixture steel (33140), part number 33140-240444.
You can find the detail information about specifications and dimensions on part number 33140-240444.
Part Number |
---|
33140-410524 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L when L1 = 49 with fixed centre 33190-02113 | L when L1 = 32 with fixed centre 33190-02096 | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|
2,231.18 € | 1 | 4 Days | 410-490 | 444-524 | 15.4000 |