Indexing plunger with five lobe grip, thermoplastic, inch (03190) (03190-1105AL)

Indexing plunger with five lobe grip, thermoplastic, inch (03190) 03190-1105AL

Product Details:

Manufacturer part number: 03190-1105AL

Brand: NORELEM

Price: 13.94

Delivery time: 4 Days


Technical Data:

Colour Cap: black grey RAL 7021

Size: 1

D1=Thread: 3/8-24

D2=Outside diameter: 50

L=Length: 52.8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03190-1105AL

Part Number
03190-1105AL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Cap Size D1=Thread D2=Outside diameter L=Length D=pin diameter Travel S SW L1=thread length H1 D4 D3 H2 Weight (ERP)
(kg)

13.94 €

1 4 Days black grey RAL 702113/8-245052.855131317.828.222.211.50.0320

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black grey RAL 7021 Component material Steel
Surface finish component hardened, ground and black oxidised Locknut without locknut Version 2 with five lobe grip
Version 1 without locking slot Item Indexing Plunger Product type with five lobe grip
RoHS yes

This page is Indexing plunger with five lobe grip, thermoplastic, inch (03190), part number 03190-1105AL.
You can find the detail information about specifications and dimensions on part number 03190-1105AL.

Variation of this product

Part Number
03190-1105AL5
03190-1105AL6
03190-1105AL7
03190-1206A5
03190-1206A55
03190-1206A56
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Cap Size D1=Thread D2=Outside diameter L=Length D=pin diameter Travel S SW L1=thread length H1 D4 D3 H2 Weight (ERP)
(kg)

13.94 €

1 4 Days light grey RAL 703513/8-245052.855131317.828.222.211.50.0330

13.94 €

1 4 Days traffic red RAL 302013/8-245052.855131317.828.222.211.50.0351

13.94 €

1 4 Days colza yellow RAL 102113/8-245052.855131317.828.222.211.50.0351

15.44 €

1 4 Days black grey RAL 702121/2-135057.866141717.828.222.211.50.0426

15.44 €

1 4 Days light grey RAL 703521/2-135057.866141717.828.222.211.50.0426

15.44 €

1 4 Days traffic red RAL 302021/2-135057.866141717.828.222.211.50.0426

Tech Support