Indexing plungers, steel or stainless steel with plastic mushroom grip and thread lock (03089)

Indexing plungers, steel or stainless steel with plastic mushroom grip and thread lock (03089)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· The thread lock enables the depth to be adjusted without additional stops

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03089-091308
03089-91308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Thread
(mm)
Travel S
(mm)
Length L
(mm)
Steel code Size D=pin diameter
(mm)
D2
(mm)
Fx30°
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
PL Edelstahl Weight (ERP)
(kg)

24.83 €

1 4 Days Stainless Steel16x1.58681.403438332.3261023193515Yes0.0700

13.40 €

1 4 Days Steel16x1.5868-38332.3261023193515No0.0692

Loading...

  1. 1

Basic information

Type Standard Knob Surface finish body Hardened Component material Thermoplastic
Component colour Black grey RAL 7021 Item Indexing plunger Product type With thread lock
Form AP Form definition Without locking slot, without locknut Locknut Without locknut
Version 1 Without locking slot RoHS Yes

Tech Support