Indexing plunger with thread lock, form CP with locking slot without locknut (03089) (03089-093410)

Indexing plunger with thread lock, form CP with locking slot without locknut (03089) 03089-093410

Product Details:

Manufacturer part number: 03089-093410

Brand: NORELEM

Price: 52.43

Delivery time: 4 Days


Technical Data:

Main material: Stainless steel

Steel code: 1.4034

Size: 4

D1=Thread: M20x1.5

Spring force final pressure F2 approx.: 34 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-093410

Part Number
03089-093410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 PL Edelstahl Weight (ERP)
(kg)

52.43 €

1 4 Days Stainless steel1.40344M20x1.534152.87410122233102825yes0.1088

Loading...

  1. 1

Basic information

Surface finish body hardened Component material Thermoplastic Component colour black grey RAL 7021
Form CP Locknut without locknut Version 1 with locking slot
Item Indexing Plunger Product type with thread lock Form definition with locking slot, without locknut
RoHS yes

This page is Indexing plunger with thread lock, form CP with locking slot without locknut (03089), part number 03089-093410.
You can find the detail information about specifications and dimensions on part number 03089-093410.

Variation of this product

Part Number
03089-093105
03089-093206
03089-093308
03089-093412
03089-093516
03089-093903
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 PL Edelstahl Weight (ERP)
(kg)

17.61 €

1 4 Days Stainless steel1.40341M10x11251.343.557132151715yes0.0179

20.74 €

1 4 Days Stainless steel1.40342M12x1.51461.851.768142562017yes0.0271

28.28 €

1 4 Days Stainless steel1.40343M16x1.535152.368810193382623yes0.0664

57.63 €

1 4 Days Stainless steel1.40344M20x1.539152.87812142233122825yes0.1118

65.54 €

1 4 Days Stainless steel1.40345M24x246203.29616182740163228yes0.2071

19.40 €

1 4 Days Stainless steel1.40349M6x0.75104.50.831.5358143.51210yes0.0045

Tech Support