Indexing plunger short version with thread lock, form AP without locking slot without locknut, steel or stainless steel (03089) (03089-95105)

Indexing plunger short version with thread lock, form AP without locking slot without locknut, steel or stainless steel (03089) 03089-95105

Product Details:

Manufacturer part number: 03089-95105

Brand: NORELEM

Price: 9.52

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: -

Surface finish body: hardened

Size: 1

D1=Thread: M10x1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-95105

Part Number
03089-95105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 PL Edelstahl Weight (ERP)
(kg)

9.52 €

1 4 Days Steel-hardened1M10x11251.334.557132158no0.0148

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form AP
Locknut without locknut Version 2 short Version 1 without locking slot
Item Indexing Plunger Product type with thread lock Form definition without locking slot, without locknut
RoHS yes

This page is Indexing plunger short version with thread lock, form AP without locking slot without locknut, steel or stainless steel (03089), part number 03089-95105.
You can find the detail information about specifications and dimensions on part number 03089-95105.

Variation of this product

Part Number
03089-195308
03089-195410
03089-195903
03089-95206
03089-95308
03089-95410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 PL Edelstahl Weight (ERP)
(kg)

25.19 €

1 4 Days Stainless steel1.4305not hardened3M16x1.528142.3548101933812yes0.0528

42.02 €

1 4 Days Stainless steel1.4305not hardened4M20x1.532152.861101222331015yes0.0848

17.84 €

1 4 Days Stainless steel1.4305not hardened9M6x0.751040.825.5358143.56yes0.0038

10.35 €

1 4 Days Steel-hardened2M12x1.51461.841.7681425610no0.0223

12.94 €

1 4 Days Steel-hardened3M16x1.528142.3548101933812no0.0528

19.64 €

1 4 Days Steel-hardened4M20x1.532152.861101222331015no0.0864

Tech Support