Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, thread lock and locking slot (03089)

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, thread lock and locking slot (03089)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· The thread lock enables the depth to be adjusted

· Ideal where space is restricted:

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03089-97004
03089-97105
03089-97206
03089-97308
03089-97410
03089-97903
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Thread
(mm)
Travel S
(mm)
Length L
(mm)
Steel code Surface finish body Size D=pin diameter
(mm)
D2
(mm)
Fx30°
(mm)
L1
(mm)
L2
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
PL Edelstahl Weight (ERP)
(kg)

12.85 €

1 4 Days Steel8x1429.5-Hardened041816610124No0.0067

12.23 €

1 4 Days Steel10x1534.5-Hardened15211.38713125No0.0135

13.07 €

1 4 Days Steel12x1.5641.7-Hardened26251.810814146No0.0211

15.61 €

1 4 Days Steel16x1.5854-Hardened38332.31210192814No0.0494

25.38 €

1 4 Days Steel20x1.51061-Hardened410332.81512223215No0.0837

13.47 €

1 4 Days Steel6x0.753.525.5-Hardened93140.8658104No0.0036

Loading...

  1. 1

Basic information

Type Standard Knob Component material Thermoplastic Component colour Black grey RAL 7021
Item Indexing plunger Product type With thread lock Form CP
Form definition With locking slot, without locknut Locknut Without locknut Version 1 With locking slot
Version 2 Short RoHS Yes

Tech Support