Indexing plunger with plastic eyelet grip, form A without locking slot without locknut (03089) (03089-05-0115101)

Indexing plunger with plastic eyelet grip, form A without locking slot without locknut (03089) 03089-05-0115101

Product Details:

Manufacturer part number: 03089-05-0115101

Brand: NORELEM

Price: 10.32

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: -

Component colour: black grey RAL 7021

Size: 1

D1=Thread: M10x1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-05-0115101

Part Number
03089-05-0115101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Component colour Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 Travel S L1 L3 A B Weight (ERP)
(kg)

10.32 €

1 4 Days Steel-black grey RAL 70211M10x11261.352.2528.51051715256.70.0170

Loading...

  1. 1

Basic information

Surface finish body not hardened Component material Thermoplastic Form A
Locknut without locknut Version 1 without locking slot Item Indexing Plunger
Product type standard Form definition without locking slot, without locknut RoHS yes
PL Edelstahl no

This page is Indexing plunger with plastic eyelet grip, form A without locking slot without locknut (03089), part number 03089-05-0115101.
You can find the detail information about specifications and dimensions on part number 03089-05-0115101.

Variation of this product

Part Number
03089-05-010408184
03089-05-0115100
03089-05-011510084
03089-05-011510184
03089-05-0126120
03089-05-012612084
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Component colour Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 Travel S L1 L3 A B Weight (ERP)
(kg)

9.60 €

1 4 Days Steel-traffic red RAL 30200M8x1126144.5423.8841513205.30.0100

10.32 €

1 4 Days Steel-black grey RAL 70211M101261.352.2528.51051715256.70.0170

10.32 €

1 4 Days Steel-traffic red RAL 30201M101261.352.2528.51051715256.70.0170

10.32 €

1 4 Days Steel-traffic red RAL 30201M10x11261.352.2528.51051715256.70.0170

11.03 €

1 4 Days Steel-black grey RAL 70212M121581.861.763412620173080.0350

11.03 €

1 4 Days Steel-traffic red RAL 30202M121581.861.763412620173080.0350

Tech Support