Manufacturer part number: 03089-05-0415100
Brand: NORELEM
Price: 10.60 €
Delivery time: 4 Days
Main material: Steel
Steel code: -
Component colour: black grey RAL 7021
Size: 1
D1=Thread: M10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03089-05-0415100
Part Number
|
---|
03089-05-0415100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Steel code | Component colour | Size | D1=Thread | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | Fx30° | L=Length | D=pin diameter | L2 | SW1 | Travel S | L1 | L3 | SW2 | A | B | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.60 € | 1 | 4 Days | Steel | - | black grey RAL 7021 | 1 | M10 | 12 | 6 | 1.3 | 52.2 | 5 | 28.5 | 10 | 5 | 17 | 15 | 17 | 25 | 6.7 | 0.0250 |
Loading...
Surface finish body | not hardened | Component material | Thermoplastic | Form | D |
---|---|---|---|---|---|
Locknut | with locknut | Version 1 | with locking slot | Item | Indexing Plunger |
Product type | standard | Form definition | with locking slot, with locknut | RoHS | yes |
PL Edelstahl | no |
This page is Indexing plunger with plastic eyelet grip, form D with locking slot with locknut (03089), part number 03089-05-0415100.
You can find the detail information about specifications and dimensions on part number 03089-05-0415100.
Configure
Basic Attributes
Steel code
Main material
Component colour
Size
D1=Thread
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Fx30°
L=Length
D=pin diameter
L2
SW1
Travel S
L1
L3
SW2
A
B
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03089-05-040408084 |
03089-05-0404081 |
03089-05-040408184 |
03089-05-041510084 |
03089-05-0415101 |
03089-05-041510184 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Steel code | Component colour | Size | D1=Thread | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | Fx30° | L=Length | D=pin diameter | L2 | SW1 | Travel S | L1 | L3 | SW2 | A | B | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.89 € | 1 | 4 Days | Steel | - | traffic red RAL 3020 | 0 | M8 | 12 | 6 | 1 | 44.5 | 4 | 23.8 | 8 | 4 | 15 | 13 | 13 | 20 | 5.3 | 0.0150 | ||
9.89 € | 1 | 4 Days | Steel | - | black grey RAL 7021 | 0 | M8x1 | 12 | 6 | 1 | 44.5 | 4 | 23.8 | 8 | 4 | 15 | 13 | 13 | 20 | 5.3 | 0.0150 | ||
9.89 € | 1 | 4 Days | Steel | - | traffic red RAL 3020 | 0 | M8x1 | 12 | 6 | 1 | 44.5 | 4 | 23.8 | 8 | 4 | 15 | 13 | 13 | 20 | 5.3 | 0.0150 | ||
10.60 € | 1 | 4 Days | Steel | - | traffic red RAL 3020 | 1 | M10 | 12 | 6 | 1.3 | 52.2 | 5 | 28.5 | 10 | 5 | 17 | 15 | 17 | 25 | 6.7 | 0.0250 | ||
10.60 € | 1 | 4 Days | Steel | - | black grey RAL 7021 | 1 | M10x1 | 12 | 6 | 1.3 | 52.2 | 5 | 28.5 | 10 | 5 | 17 | 15 | 17 | 25 | 6.7 | 0.0250 | ||
10.60 € | 1 | 4 Days | Steel | - | traffic red RAL 3020 | 1 | M10x1 | 12 | 6 | 1.3 | 52.2 | 5 | 28.5 | 10 | 5 | 17 | 15 | 17 | 25 | 6.7 | 0.0250 |