Cam-action indexing plunger smooth version, form E without grip cap, steel (03099) (03099-10-080510)

Cam-action indexing plunger smooth version, form E without grip cap, steel (03099) 03099-10-080510

Product Details:

Manufacturer part number: 03099-10-080510

Brand: NORELEM

Price: 14.63

Delivery time: 4 Days


Technical Data:

Spring force final pressure F2 approx.: 14 N

Spring force initial pressure F1 approx.: 8 N

D1: 10

Fx30°: 1.3

B: 9


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-10-080510

Part Number
03099-10-080510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

14.63 €

1 4 Days 148101.3938.5635250.0200

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Form E
Version 1 smooth version Item Cam-Action Indexing Plungers RoHS yes
PL Edelstahl no

This page is Cam-action indexing plunger smooth version, form E without grip cap, steel (03099), part number 03099-10-080510.
You can find the detail information about specifications and dimensions on part number 03099-10-080510.

Variation of this product

Part Number
03099-10-080410
03099-10-080512
03099-10-080610
03099-10-080612
03099-10-080616
03099-10-080812
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

14.63 €

1 4 Days 148101938.5634250.0200

14.99 €

1 4 Days 148121.310.847.483.65300.0330

14.63 €

1 4 Days 148101.8938.5636250.0210

14.99 €

1 4 Days 148121.810.847.483.66300.0340

17.80 €

1 4 Days 3515161.814.461.2104.86400.0790

14.99 €

1 4 Days 148122.310.847.483.68300.0350

Tech Support