Cam-action indexing plunger, form A with threaded sleeve, steel (03099) (03099-11-040410)

Cam-action indexing plunger, form A with threaded sleeve, steel (03099) 03099-11-040410

Product Details:

Manufacturer part number: 03099-11-040410

Brand: NORELEM

Price: 14.56

Delivery time: 4 Days


Technical Data:

Spring force final pressure F2 approx.: 14 N

Spring force initial pressure F1 approx.: 8 N

D1: M10

Fx30°: 1

D2: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-11-040410

Part Number
03099-11-040410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

14.56 €

1 4 Days 148M1011020938.5634250.0170

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Form A
Locknut without locknut Item Cam-Action Indexing Plungers Form definition with threaded sleeve
RoHS yes PL Edelstahl no

This page is Cam-action indexing plunger, form A with threaded sleeve, steel (03099), part number 03099-11-040410.
You can find the detail information about specifications and dimensions on part number 03099-11-040410.

Variation of this product

Part Number
03099-11-0404101
03099-11-040510
03099-11-0405101
03099-11-040512
03099-11-0405121
03099-11-040610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

14.56 €

1 4 Days 148M10x111020938.5634250.0170

14.56 €

1 4 Days 148M101.31020938.5635250.0170

14.56 €

1 4 Days 148M10x11.31020938.5635250.0170

14.78 €

1 4 Days 158M121.3122510.847.483.65300.0180

14.78 €

1 4 Days 158M12x1.51.3122510.847.483.65300.0180

14.56 €

1 4 Days 148M101.81020938.5636250.0290

Tech Support