Cam-action indexing plunger, form B with threaded sleeve/nut, steel (03099) (03099-11-050616)

Cam-action indexing plunger, form B with threaded sleeve/nut, steel (03099) 03099-11-050616

Product Details:

Manufacturer part number: 03099-11-050616

Brand: NORELEM

Price: 17.93

Delivery time: 4 Days


Technical Data:

Spring force final pressure F2 approx.: 35 N

Spring force initial pressure F1 approx.: 15 N

D1: M16

Fx30°: 1.8

D2: 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-11-050616

Part Number
03099-11-050616
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length SW Weight (ERP)
(kg)

17.93 €

1 4 Days 3515M161.8163214.461.2104.8640240.0860

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Form B
Locknut with locknut Item Cam-Action Indexing Plungers Form definition with threaded sleeve and nut
RoHS yes PL Edelstahl no

This page is Cam-action indexing plunger, form B with threaded sleeve/nut, steel (03099), part number 03099-11-050616.
You can find the detail information about specifications and dimensions on part number 03099-11-050616.

Variation of this product

Part Number
03099-11-0505101
03099-11-050512
03099-11-0505121
03099-11-0506161
03099-11-050812
03099-11-0508121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length SW Weight (ERP)
(kg)

14.71 €

1 4 Days 148M10x11.31020938.563525170.0240

14.89 €

1 4 Days 158M121.3122510.847.483.6530190.0240

14.89 €

1 4 Days 158M12x1.51.3122510.847.483.6530190.0240

17.93 €

1 4 Days 3515M16x1.51.8163214.461.2104.8640240.0860

14.89 €

1 4 Days 158M122.3122510.847.483.6830190.0390

14.89 €

1 4 Days 158M12x1.52.3122510.847.483.6830190.0390

Tech Support