Cam-action indexing plunger, form D with threaded sleeve/nut/grip cap, steel (03099) (03099-11-070612)

Cam-action indexing plunger, form D with threaded sleeve/nut/grip cap, steel (03099) 03099-11-070612

Product Details:

Manufacturer part number: 03099-11-070612

Brand: NORELEM

Price: 15.57

Delivery time: 4 Days


Technical Data:

Component colour: black grey RAL 7021

Spring force final pressure F2 approx.: 15 N

Spring force initial pressure F1 approx.: 8 N

D1: M12

Fx30°: 1.8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-11-070612

Part Number
03099-11-070612
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length SW Weight (ERP)
(kg)

15.57 €

1 4 Days black grey RAL 7021158M121.8122512.948.485.7631.1190.0380

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Component material Polyamide
Form D Locknut with locknut Item Cam-Action Indexing Plungers
RoHS yes PL Edelstahl no

This page is Cam-action indexing plunger, form D with threaded sleeve/nut/grip cap, steel (03099), part number 03099-11-070612.
You can find the detail information about specifications and dimensions on part number 03099-11-070612.

Variation of this product

Part Number
03099-11-07041012
03099-11-07041016
03099-11-070410184
03099-11-0706121
03099-11-070612116
03099-11-07061212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length SW Weight (ERP)
(kg)

15.24 €

1 4 Days orange RAL 2004148M10x11102010.939.564.9426.3170.0170

15.24 €

1 4 Days colza yellow RAL 1021148M101102010.939.564.9426.3170.0230

15.24 €

1 4 Days traffic red RAL 3020148M10x11102010.939.564.9426.3170.0170

15.57 €

1 4 Days black grey RAL 7021158M12x1.51.8122512.948.485.7631.1190.0380

15.57 €

1 4 Days colza yellow RAL 1021158M12x1.51.8122512.948.485.7631.1190.0380

15.57 €

1 4 Days orange RAL 2004158M12x1.51.8122512.948.485.7631.1190.0290

Tech Support