Cam-action indexing plunger with hexagon, form A, without cap without locknut, steel (03099) (03099-12-040616)

Cam-action indexing plunger with hexagon, form A, without cap without locknut, steel (03099) 03099-12-040616

Product Details:

Manufacturer part number: 03099-12-040616

Brand: NORELEM

Price: 19.50

Delivery time: 4 Days


Technical Data:

D1=Thread: M16

Spring force final pressure F2 approx.: 35 N

Spring force initial pressure F1 approx.: 15 N

Fx30°: 1.8

SW1: 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-12-040616

Part Number
03099-12-040616
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° SW1 D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

19.50 €

1 4 Days M1635151.816162614.461.2104.86400.0917

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Form A
Locknut without locknut Version 1 with hexagon Item Cam-Action Indexing Plungers
Form definition without plastic cap, without locknut RoHS yes PL Edelstahl no

This page is Cam-action indexing plunger with hexagon, form A, without cap without locknut, steel (03099), part number 03099-12-040616.
You can find the detail information about specifications and dimensions on part number 03099-12-040616.

Variation of this product

Part Number
03099-12-0405101
03099-12-040512
03099-12-0405121
03099-12-0406161
03099-12-040812
03099-12-0408121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° SW1 D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

15.99 €

1 4 Days M10x11481.3101015938.5635250.0233

16.28 €

1 4 Days M121581.312121910.847.483.65300.0383

16.28 €

1 4 Days M12x1.51581.312121910.847.483.65300.0383

19.50 €

1 4 Days M16x1.535151.816162614.461.2104.86400.0917

16.28 €

1 4 Days M121582.312121910.847.483.68300.0398

16.28 €

1 4 Days M12x1.51582.312121910.847.483.68300.0398

Tech Support