Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Component colour | D1=Thread | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | Fx30° | SW1 | D2 | L3 | B | L | H | B1 | D=locking pin diameter | L1=Handle length | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.03 € | 1 | 4 Days | light grey RAL 7035 | M20x1.5 | 60 | 20 | 2.3 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 8 | 51.3 | 0.1679 | ||
23.03 € | 1 | 4 Days | orange RAL 2004 | M20 | 60 | 20 | 2.3 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 8 | 51.3 | 0.1679 | ||
23.03 € | 1 | 4 Days | traffic red RAL 3020 | M20 | 60 | 20 | 2.3 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 8 | 51.3 | 0.1679 | ||
23.03 € | 1 | 4 Days | signal green RAL 6032 | M20 | 60 | 20 | 2.3 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 8 | 51.3 | 0.1679 | ||
23.03 € | 1 | 4 Days | traffic blue RAL 5017 | M20 | 60 | 20 | 2.3 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 8 | 51.3 | 0.1679 | ||
23.03 € | 1 | 4 Days | light grey RAL 7035 | M20 | 60 | 20 | 2.3 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 8 | 51.3 | 0.1679 | ||
20.30 € | 1 | 4 Days | black grey RAL 7021 | M16 | 35 | 15 | 2.8 | 16 | 16 | 26 | 16.6 | 62.3 | 10 | 7 | 10 | 41.5 | 0.0964 | ||
23.03 € | 1 | 4 Days | black grey RAL 7021 | M20 | 60 | 20 | 2.8 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 10 | 51.3 | 0.1712 | ||
20.30 € | 1 | 4 Days | black grey RAL 7021 | M16x1.5 | 35 | 15 | 2.8 | 16 | 16 | 26 | 16.6 | 62.3 | 10 | 7 | 10 | 41.5 | 0.0964 | ||
20.30 € | 1 | 4 Days | orange RAL 2004 | M16x1.5 | 35 | 15 | 2.8 | 16 | 16 | 26 | 16.6 | 62.3 | 10 | 7 | 10 | 41.5 | 0.0964 | ||
20.30 € | 1 | 4 Days | colza yellow RAL 1021 | M16 | 35 | 15 | 2.8 | 16 | 16 | 26 | 16.6 | 62.3 | 10 | 7 | 10 | 41.5 | 0.0964 | ||
20.30 € | 1 | 4 Days | colza yellow RAL 1021 | M16x1.5 | 35 | 15 | 2.8 | 16 | 16 | 26 | 16.6 | 62.3 | 10 | 7 | 10 | 41.5 | 0.0964 | ||
20.30 € | 1 | 4 Days | traffic red RAL 3020 | M16x1.5 | 35 | 15 | 2.8 | 16 | 16 | 26 | 16.6 | 62.3 | 10 | 7 | 10 | 41.5 | 0.0964 | ||
20.30 € | 1 | 4 Days | signal green RAL 6032 | M16x1.5 | 35 | 15 | 2.8 | 16 | 16 | 26 | 16.6 | 62.3 | 10 | 7 | 10 | 41.5 | 0.0964 | ||
20.30 € | 1 | 4 Days | traffic blue RAL 5017 | M16x1.5 | 35 | 15 | 2.8 | 16 | 16 | 26 | 16.6 | 62.3 | 10 | 7 | 10 | 41.5 | 0.0964 | ||
20.30 € | 1 | 4 Days | light grey RAL 7035 | M16x1.5 | 35 | 15 | 2.8 | 16 | 16 | 26 | 16.6 | 62.3 | 10 | 7 | 10 | 41.5 | 0.0964 | ||
20.30 € | 1 | 4 Days | orange RAL 2004 | M16 | 35 | 15 | 2.8 | 16 | 16 | 26 | 16.6 | 62.3 | 10 | 7 | 10 | 41.5 | 0.0964 | ||
20.30 € | 1 | 4 Days | traffic red RAL 3020 | M16 | 35 | 15 | 2.8 | 16 | 16 | 26 | 16.6 | 62.3 | 10 | 7 | 10 | 41.5 | 0.0964 | ||
20.30 € | 1 | 4 Days | signal green RAL 6032 | M16 | 35 | 15 | 2.8 | 16 | 16 | 26 | 16.6 | 62.3 | 10 | 7 | 10 | 41.5 | 0.0964 | ||
20.30 € | 1 | 4 Days | traffic blue RAL 5017 | M16 | 35 | 15 | 2.8 | 16 | 16 | 26 | 16.6 | 62.3 | 10 | 7 | 10 | 41.5 | 0.0964 | ||
20.30 € | 1 | 4 Days | light grey RAL 7035 | M16 | 35 | 15 | 2.8 | 16 | 16 | 26 | 16.6 | 62.3 | 10 | 7 | 10 | 41.5 | 0.0964 | ||
23.03 € | 1 | 4 Days | black grey RAL 7021 | M20x1.5 | 60 | 20 | 2.8 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 10 | 51.3 | 0.1712 | ||
23.03 € | 1 | 4 Days | orange RAL 2004 | M20x1.5 | 60 | 20 | 2.8 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 10 | 51.3 | 0.1712 | ||
23.03 € | 1 | 4 Days | colza yellow RAL 1021 | M20 | 60 | 20 | 2.8 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 10 | 51.3 | 0.1712 | ||
23.03 € | 1 | 4 Days | colza yellow RAL 1021 | M20x1.5 | 60 | 20 | 2.8 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 10 | 51.3 | 0.1712 | ||
23.03 € | 1 | 4 Days | traffic red RAL 3020 | M20x1.5 | 60 | 20 | 2.8 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 10 | 51.3 | 0.1712 | ||
23.03 € | 1 | 4 Days | signal green RAL 6032 | M20x1.5 | 60 | 20 | 2.8 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 10 | 51.3 | 0.1712 | ||
23.03 € | 1 | 4 Days | traffic blue RAL 5017 | M20x1.5 | 60 | 20 | 2.8 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 10 | 51.3 | 0.1712 | ||
23.03 € | 1 | 4 Days | light grey RAL 7035 | M20x1.5 | 60 | 20 | 2.8 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 10 | 51.3 | 0.1712 | ||
23.03 € | 1 | 4 Days | orange RAL 2004 | M20 | 60 | 20 | 2.8 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 10 | 51.3 | 0.1712 | ||
23.03 € | 1 | 4 Days | traffic red RAL 3020 | M20 | 60 | 20 | 2.8 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 10 | 51.3 | 0.1712 | ||
23.03 € | 1 | 4 Days | signal green RAL 6032 | M20 | 60 | 20 | 2.8 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 10 | 51.3 | 0.1712 | ||
23.03 € | 1 | 4 Days | traffic blue RAL 5017 | M20 | 60 | 20 | 2.8 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 10 | 51.3 | 0.1712 | ||
23.03 € | 1 | 4 Days | light grey RAL 7035 | M20 | 60 | 20 | 2.8 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 10 | 51.3 | 0.1712 | ||
23.03 € | 1 | 4 Days | black grey RAL 7021 | M20 | 60 | 20 | 3 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 12 | 51.3 | 0.1730 | ||
23.03 € | 1 | 4 Days | black grey RAL 7021 | M20x1.5 | 60 | 20 | 3 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 12 | 51.3 | 0.1730 | ||
23.03 € | 1 | 4 Days | orange RAL 2004 | M20x1.5 | 60 | 20 | 3 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 12 | 51.3 | 0.1730 | ||
23.03 € | 1 | 4 Days | colza yellow RAL 1021 | M20 | 60 | 20 | 3 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 12 | 51.3 | 0.1730 | ||
23.03 € | 1 | 4 Days | colza yellow RAL 1021 | M20x1.5 | 60 | 20 | 3 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 12 | 51.3 | 0.1730 | ||
23.03 € | 1 | 4 Days | traffic red RAL 3020 | M20x1.5 | 60 | 20 | 3 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 12 | 51.3 | 0.1730 | ||
23.03 € | 1 | 4 Days | signal green RAL 6032 | M20x1.5 | 60 | 20 | 3 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 12 | 51.3 | 0.1730 | ||
23.03 € | 1 | 4 Days | traffic blue RAL 5017 | M20x1.5 | 60 | 20 | 3 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 12 | 51.3 | 0.1730 | ||
23.03 € | 1 | 4 Days | light grey RAL 7035 | M20x1.5 | 60 | 20 | 3 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 12 | 51.3 | 0.1730 | ||
23.03 € | 1 | 4 Days | orange RAL 2004 | M20 | 60 | 20 | 3 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 12 | 51.3 | 0.1730 | ||
23.03 € | 1 | 4 Days | traffic red RAL 3020 | M20 | 60 | 20 | 3 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 12 | 51.3 | 0.1730 | ||
23.03 € | 1 | 4 Days | signal green RAL 6032 | M20 | 60 | 20 | 3 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 12 | 51.3 | 0.1730 | ||
23.03 € | 1 | 4 Days | traffic blue RAL 5017 | M20 | 60 | 20 | 3 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 12 | 51.3 | 0.1730 | ||
23.03 € | 1 | 4 Days | light grey RAL 7035 | M20 | 60 | 20 | 3 | 20 | 20 | 30 | 20.5 | 72.3 | 12 | 8.5 | 12 | 51.3 | 0.1730 |
Loading...
Main material | Steel | Surface finish body | black oxidised | Component material | Thermoplastic |
---|---|---|---|---|---|
Form | C | Locknut | without locknut | Version 1 | with hexagon |
Item | Cam-Action Indexing Plungers | Form definition | with plastic cap, without locknut | RoHS | yes |
PL Edelstahl | no |
Configure
Basic Attributes
Component colour
D1=Thread
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Fx30°
SW1
D2
L3
B
L
H
B1
D=locking pin diameter
L1=Handle length
Filter by standard shipping days
Optional Attributes