Cam-action indexing plunger with hexagon, form D, with cap with locknut, steel (03099) (03099-12-070812)

Cam-action indexing plunger with hexagon, form D, with cap with locknut, steel (03099) 03099-12-070812

Product Details:

Manufacturer part number: 03099-12-070812

Brand: NORELEM

Price: 17.14

Delivery time: 4 Days


Technical Data:

Component colour: black grey RAL 7021

D1=Thread: M12

Spring force final pressure F2 approx.: 15 N

Spring force initial pressure F1 approx.: 8 N

Fx30°: 2.3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-12-070812

Part Number
03099-12-070812
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° SW1 D2 L3 SW2 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

17.14 €

1 4 Days black grey RAL 7021M121582.31212191912.948.485.7831.10.0490

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Component material Thermoplastic
Form D Locknut with locknut Version 1 with hexagon
Item Cam-Action Indexing Plungers Form definition with plastic cap, with locknut RoHS yes
PL Edelstahl no

This page is Cam-action indexing plunger with hexagon, form D, with cap with locknut, steel (03099), part number 03099-12-070812.
You can find the detail information about specifications and dimensions on part number 03099-12-070812.

Variation of this product

Part Number
03099-12-07041012
03099-12-07041016
03099-12-070410184
03099-12-0708121
03099-12-070812116
03099-12-07081212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° SW1 D2 L3 SW2 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

16.78 €

1 4 Days orange RAL 2004M10x114811010151710.939.564.9426.30.0297

16.78 €

1 4 Days colza yellow RAL 1021M1014811010151710.939.564.9426.30.0297

16.78 €

1 4 Days traffic red RAL 3020M10x114811010151710.939.564.9426.30.0297

17.14 €

1 4 Days black grey RAL 7021M12x1.51582.31212191912.948.485.7831.10.0490

17.14 €

1 4 Days colza yellow RAL 1021M12x1.51582.31212191912.948.485.7831.10.0490

17.14 €

1 4 Days orange RAL 2004M12x1.51582.31212191912.948.485.7831.10.0490

Tech Support