Cam-action indexing plungers, steel with internal guide, Form A, without grip cap, with nut (03099-35)

Cam-action indexing plungers, steel with internal guide, Form A, without grip cap, with nut (03099-35)
· Turning the grip through 180° retracts the indexing pin.

· The closed design prevents dirt from entering the threaded sleeve.

· The hexagon on the sleeve facilitates easy installation of the indexing plunger

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-35-0408161

Part Number
03099-35-0408161
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread
(mm)
B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

21.31 €

1 4 Days 16x1.514.44.8821.62.3107140261935150.1353

Loading...

  1. 1

Basic information

Type Lever Type Body Material Steel Surface finish body Black oxidised
Item Cam-action indexing plungers Form A Form definition Without plastic cap, without locknut
Locknut Without locknut RoHS Yes PL Edelstahl No

This page is Cam-action indexing plungers, steel with internal guide, Form A, without grip cap, with nut (03099-35), part number 03099-35-0408161.
You can find the detail information about specifications and dimensions on part number 03099-35-0408161.

Variation of this product

Part Number
03099-35-0405101
03099-35-0406121
03099-35-0410201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread
(mm)
B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

17.47 €

1 4 Days 10x1935161.3645.82515131480.0415

17.73 €

1 4 Days 12x1.510.23.6617.41.8855.43019141580.0614

23.65 €

1 4 Days 20x1.51761024.82.81280.550302260200.2235

Tech Support