Cam-action indexing plungers, steel with internal guide, Form B, without grip cap, with nut (03099-35)

Cam-action indexing plungers, steel with internal guide, Form B, without grip cap, with nut (03099-35)
· Turning the grip through 180° retracts the indexing pin.

· The closed design prevents dirt from entering the threaded sleeve.

· The hexagon on the sleeve facilitates easy installation of the indexing plunger

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03099-35-0505101
03099-35-0506121
03099-35-0508161
03099-35-0510201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread
(mm)
B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

17.64 €

1 4 Days 10x1935161.3645.8251513171480.0479

17.90 €

1 4 Days 12x1.510.23.6617.41.8855.4301914191580.0701

21.49 €

1 4 Days 16x1.514.44.8821.62.310714026192435150.1526

24.77 €

1 4 Days 20x1.51761024.82.81280.55030223060200.2560

Loading...

  1. 1

Basic information

Type Lever Type Body Material Steel Surface finish body Black oxidised
Item Cam-action indexing plungers Form B Form definition Without plastic cap, with locknut
Locknut With locknut RoHS Yes PL Edelstahl No

Tech Support