Cam-action indexing plunger with internal guide, form D with cap with locknut, steel (03099) (Part Numbers)

Cam-action indexing plunger with internal guide, form D with cap with locknut, steel (03099)
· Turning the grip through 180° retracts the indexing pin.

· The closed design prevents dirt from entering the threaded sleeve.

· The hexagon on the sleeve facilitates easy installation of the indexing plunger

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03099-35-0705101
03099-35-07051012
03099-35-070510116
03099-35-070510148
03099-35-070510186
03099-35-070510187
03099-35-070510188
03099-35-0706121
03099-35-07061212
03099-35-070612116
03099-35-070612148
03099-35-070612186
03099-35-070612187
03099-35-070612188
03099-35-0708161
03099-35-07081612
03099-35-070816116
03099-35-070816148
03099-35-070816186
03099-35-070816187
03099-35-070816188
03099-35-0710201
03099-35-07102012
03099-35-071020116
03099-35-071020148
03099-35-071020186
03099-35-071020187
03099-35-071020188
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° SW1 D2 L3 SW2 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

18.31 €

1 4 Days black grey RAL 7021M10x11481.31316151710.946.764.9526.30.0482

18.31 €

1 4 Days orange RAL 2004M10x11481.31316151710.946.764.9526.30.0482

18.31 €

1 4 Days rape yellow RAL 1021M10x11481.31316151710.946.764.9526.30.0482

18.31 €

1 4 Days traffic red RAL 3020M10x11481.31316151710.946.764.9526.30.0482

18.31 €

1 4 Days signal green RAL 6032M10x11481.31316151710.946.764.9526.30.0482

18.31 €

1 4 Days traffic blue RAL 5017M10x11481.31316151710.946.764.9526.30.0482

18.31 €

1 4 Days light grey RAL 7035M10x11481.31316151710.946.764.9526.30.0482

18.70 €

1 4 Days black grey RAL 7021M12x1.51581.81417.419191356.585.8631.50.0706

18.70 €

1 4 Days orange RAL 2004M12x1.51581.81417.419191356.585.8631.50.0706

18.70 €

1 4 Days rape yellow RAL 1021M12x1.51581.81417.419191356.585.8631.50.0706

18.70 €

1 4 Days traffic red RAL 3020M12x1.51581.81417.419191356.585.8631.50.0706

18.70 €

1 4 Days signal green RAL 6032M12x1.51581.81417.419191356.585.8631.50.0706

18.70 €

1 4 Days traffic blue RAL 5017M12x1.51581.81417.419191356.585.8631.50.0706

18.70 €

1 4 Days light grey RAL 7035M12x1.51581.81417.419191356.585.8631.50.0706

22.34 €

1 4 Days black grey RAL 7021M16x1.535152.31921.6262417.772.6108.18420.1540

22.34 €

1 4 Days orange RAL 2004M16x1.535152.31921.6262417.772.6108.18420.1540

22.34 €

1 4 Days rape yellow RAL 1021M16x1.535152.31921.6262417.772.6108.18420.1540

22.34 €

1 4 Days traffic red RAL 3020M16x1.535152.31921.6262417.772.6108.18420.1540

22.34 €

1 4 Days signal green RAL 6032M16x1.535152.31921.6262417.772.6108.18420.1540

22.34 €

1 4 Days traffic blue RAL 5017M16x1.535152.31921.6262417.772.6108.18420.1540

22.34 €

1 4 Days light grey RAL 7035M16x1.535152.31921.6262417.772.6108.18420.1540

25.52 €

1 4 Days black grey RAL 7021M20x1.560202.82224.8303021.582.3129.51051.60.2582

25.52 €

1 4 Days orange RAL 2004M20x1.560202.82224.8303021.582.3129.51051.60.2582

25.52 €

1 4 Days rape yellow RAL 1021M20x1.560202.82224.8303021.582.3129.51051.60.2582

25.52 €

1 4 Days traffic red RAL 3020M20x1.560202.82224.8303021.582.3129.51051.60.2582

25.52 €

1 4 Days signal green RAL 6032M20x1.560202.82224.8303021.582.3129.51051.60.2582

25.52 €

1 4 Days traffic blue RAL 5017M20x1.560202.82224.8303021.582.3129.51051.60.2582

25.52 €

1 4 Days light grey RAL 7035M20x1.560202.82224.8303021.582.3129.51051.60.2582

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Component material Thermoplastic
Form D Locknut with locknut Item Cam-Action Indexing Plungers
Form definition with plastic cap, with locknut RoHS yes PL Edelstahl no

Tech Support