Cam-action indexing plunger smooth version, form F with grip cap, stainless steel (03099) (03099-10-1090510)

Cam-action indexing plunger smooth version, form F with grip cap, stainless steel (03099) 03099-10-1090510

Product Details:

Manufacturer part number: 03099-10-1090510

Brand: NORELEM

Price: 19.07

Delivery time: 4 Days


Technical Data:

Component colour: black grey RAL 7021

Spring force final pressure F2 approx.: 14 N

Spring force initial pressure F1 approx.: 8 N

D1: 10

Fx30°: 1.3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-10-1090510

Part Number
03099-10-1090510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

19.07 €

1 4 Days black grey RAL 7021148101.310.939.564.9526.30.0200

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Component material Polypropylene
Form F Version 1 smooth version Item Cam-Action Indexing Plungers
Form definition with smooth sleeve and cap RoHS yes PL Edelstahl yes

This page is Cam-action indexing plunger smooth version, form F with grip cap, stainless steel (03099), part number 03099-10-1090510.
You can find the detail information about specifications and dimensions on part number 03099-10-1090510.

Variation of this product

Part Number
03099-10-109041084
03099-10-109041086
03099-10-109041087
03099-10-109051016
03099-10-10905102
03099-10-109051084
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

19.07 €

1 4 Days traffic red RAL 302014810110.939.564.9426.30.0200

19.07 €

1 4 Days signal green RAL 603214810110.939.564.9426.30.0200

19.07 €

1 4 Days traffic blue RAL 501714810110.939.564.9426.30.0200

19.07 €

1 4 Days colza yellow RAL 1021148101.310.939.564.9526.30.0200

19.07 €

1 4 Days orange RAL 2004148101.310.939.564.9526.30.0200

19.07 €

1 4 Days traffic red RAL 3020148101.310.939.564.9526.30.0200

Tech Support