Cam-action indexing plunger, form A with threaded sleeve, stainless steel (03099) (03099-11-1040512)

Cam-action indexing plunger, form A with threaded sleeve, stainless steel  (03099) 03099-11-1040512

Product Details:

Manufacturer part number: 03099-11-1040512

Brand: NORELEM

Price: 19.84

Delivery time: 4 Days


Technical Data:

Spring force final pressure F2 approx.: 15 N

Spring force initial pressure F1 approx.: 8 N

D1: M12

Fx30°: 1.3

D2: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-11-1040512

Part Number
03099-11-1040512
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

19.84 €

1 4 Days 158M121.3122510.847.483.65300.0180

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Form A
Locknut without locknut Item Cam-Action Indexing Plungers Form definition with threaded sleeve
RoHS yes PL Edelstahl yes

This page is Cam-action indexing plunger, form A with threaded sleeve, stainless steel (03099), part number 03099-11-1040512.
You can find the detail information about specifications and dimensions on part number 03099-11-1040512.

Variation of this product

Part Number
03099-11-10404101
03099-11-1040510
03099-11-10405101
03099-11-10405121
03099-11-1040610
03099-11-10406101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

18.17 €

1 4 Days 148M10x111020938.5634250.0170

18.17 €

1 4 Days 148M101.31020938.5635250.0170

18.17 €

1 4 Days 148M10x11.31020938.5635250.0170

19.84 €

1 4 Days 158M12x1.51.3122510.847.483.65300.0180

18.17 €

1 4 Days 148M101.81020938.5636250.0290

18.17 €

1 4 Days 148M10x11.81020938.5636250.0290

Tech Support