Cam-action indexing plungers, stainless steel, Form B, without grip cap, with nut (03099-11) (03099-11-1050816)

Cam-action indexing plungers, stainless steel, Form B, without grip cap, with nut (03099-11) 03099-11-1050816

Product Details:

Manufacturer part number: 03099-11-1050816

Brand: NORELEM

Price: 23.03

Delivery time: 4 Days


Technical Data:

B: 14.4 mm

B1: 4.8 mm

D=locking pin diameter: 8 mm

D1: M16

D2: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-11-1050816

Part Number
03099-11-1050816
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1 D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

23.03 €

1 4 Days 14.44.88M16162.31061.240322435150.0920

Loading...

  1. 1

Basic information

Type Lever Type Body Material Stainless Steel Surface finish body Bright
Item Cam-action indexing plungers Form B Form definition With threaded sleeve and nut
Locknut With locknut RoHS Yes PL Edelstahl Yes

This page is Cam-action indexing plungers, stainless steel, Form B, without grip cap, with nut (03099-11), part number 03099-11-1050816.
You can find the detail information about specifications and dimensions on part number 03099-11-1050816.

Variation of this product

Part Number
03099-11-10505101
03099-11-1050512
03099-11-10505121
03099-11-10508161
03099-11-1050820
03099-11-10508201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1 D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

18.60 €

1 4 Days 935M10x1101.3638.52520171480.0240

20.51 €

1 4 Days 10.83.65M12121.3847.43025191580.0240

20.51 €

1 4 Days 10.83.65M12x1.5121.3847.43025191580.0240

23.03 €

1 4 Days 14.44.88M16x1.5162.31061.240322435150.0920

28.62 €

1 4 Days 1868M20202.3127150353060200.1650

28.62 €

1 4 Days 1868M20x1.5202.3127150353060200.1650

Tech Support