Cam-action indexing plunger, form C with threaded sleeve/cap, stainless steel (03099) (03099-11-1060812)

Cam-action indexing plunger, form C with threaded sleeve/cap, stainless steel  (03099) 03099-11-1060812

Product Details:

Manufacturer part number: 03099-11-1060812

Brand: NORELEM

Price: 20.66

Delivery time: 4 Days


Technical Data:

Component colour: black grey RAL 7021

Spring force final pressure F2 approx.: 15 N

Spring force initial pressure F1 approx.: 8 N

D1: M12

Fx30°: 2.3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-11-1060812

Part Number
03099-11-1060812
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

20.66 €

1 4 Days black grey RAL 7021158M122.3122512.948.485.7831.10.0700

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Component material Polypropylene
Form C Locknut without locknut Item Cam-Action Indexing Plungers
Form definition with threaded sleeve and cap RoHS yes PL Edelstahl yes

This page is Cam-action indexing plunger, form C with threaded sleeve/cap, stainless steel (03099), part number 03099-11-1060812.
You can find the detail information about specifications and dimensions on part number 03099-11-1060812.

Variation of this product

Part Number
03099-11-106041012
03099-11-106041016
03099-11-1060410184
03099-11-10608121
03099-11-1060812116
03099-11-106081212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

19.00 €

1 4 Days orange RAL 2004148M10x11102010.939.564.9426.30.0230

19.00 €

1 4 Days colza yellow RAL 1021148M101102010.939.564.9426.30.0170

19.00 €

1 4 Days traffic red RAL 3020148M10x11102010.939.564.9426.30.0230

20.66 €

1 4 Days black grey RAL 7021158M12x1.52.3122512.948.485.7831.10.0700

20.66 €

1 4 Days colza yellow RAL 1021158M12x1.52.3122512.948.485.7831.10.0700

20.66 €

1 4 Days orange RAL 2004158M12x1.52.3122512.948.485.7831.10.0390

Tech Support