Indexing plunger, form B without locking slot with locknut, stainless steel, inch (03089) (03089-002516A8)

Indexing plunger, form B without locking slot with locknut, stainless steel, inch (03089) 03089-002516A8

Product Details:

Manufacturer part number: 03089-002516A8

Brand: NORELEM

Price: 90.20

Delivery time: 4 Days


Technical Data:

Steel code: 1.4034

Surface finish body: hardened

Size: 5

D1=Thread: 1-8

Spring force final pressure F2 approx.: 46 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-002516A8

Part Number
03089-002516A8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Steel code Surface finish body Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 SW2 Weight (ERP)
(kg)

90.20 €

1 4 Days 1.4034hardened51-846203.2106161827401632281-1/20.4819

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Stainless steel Form B
Locknut with locknut Version 1 without locking slot Item Indexing Plunger
Product type standard Form definition without locking slot, with locknut RoHS yes

This page is Indexing plunger, form B without locking slot with locknut, stainless steel, inch (03089), part number 03089-002516A8.
You can find the detail information about specifications and dimensions on part number 03089-002516A8.

Variation of this product

Part Number
03089-002308A6
03089-002410A7
03089-002412AO
03089-002903AJ
03089-112004AK
03089-112105AL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Steel code Surface finish body Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 SW2 Weight (ERP)
(kg)

39.33 €

1 4 Days 1.4034hardened35/8-1135152.37781019338262315/160.1919

50.54 €

1 4 Days 1.4034hardened43/4-1034152.683101222331028251-1/80.2400

79.38 €

1 4 Days 1.4034hardened43/4-1639152.887121422331228251-1/80.2423

30.69 €

1 4 Days 1.4034hardened91/4-28104.50.834.5358143.512107/160.0170

29.20 €

1 4 Days 1.4305not hardened05/16-24126143461018415131/20.0321

25.12 €

1 4 Days 1.4305not hardened13/8-24124.51.350571321517159/160.0523

Tech Support