Indexing plunger, form C with locking slot without locknut, stainless steel, inch (03089)

Indexing plunger, form C with locking slot without locknut, stainless steel, inch (03089)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Stainless steel 1.4305, 1.4034

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03089-003004AK
03089-003105AL
03089-003206A5
03089-003308A6
03089-003410A7
03089-003412AO
03089-003516A8
03089-003903AJ
03089-113004AK
03089-113105AL
03089-113206A5
03089-113308A6
03089-113410A7
03089-113412AO
03089-113516A8
03089-113903AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Steel code Surface finish body Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 Weight (ERP)
(kg)

32.93 €

1 4 Days 1.4034hardened05/16-24126138.5461018415130.0220

31.38 €

1 4 Days 1.4034hardened13/8-24124.51.343.5571321517150.0362

37.11 €

1 4 Days 1.4034hardened21/2-131461.852681425620170.0545

50.34 €

1 4 Days 1.4034hardened35/8-1135152.3688101933826230.1296

67.98 €

1 4 Days 1.4034hardened43/4-1034152.674101222331028250.1756

106.73 €

1 4 Days 1.4034hardened43/4-1639152.878121422331228250.1784

121.33 €

1 4 Days 1.4034hardened51-846203.296161827401632280.3358

34.54 €

1 4 Days 1.4034hardened91/4-28104.50.831.5358143.512100.0115

32.93 €

1 4 Days 1.4305not hardened05/16-24126138.5461018415130.0217

31.38 €

1 4 Days 1.4305not hardened13/8-24124.51.343.5571321517150.0366

37.11 €

1 4 Days 1.4305not hardened21/2-131461.852681425620170.0545

50.34 €

1 4 Days 1.4305not hardened35/8-1135152.3688101933826230.1303

67.98 €

1 4 Days 1.4305not hardened43/4-1034152.674101222331028250.1761

106.73 €

1 4 Days 1.4305not hardened43/4-1639152.878121422331228250.1797

121.33 €

1 4 Days 1.4305not hardened51-846203.296161827401632280.3371

34.54 €

1 4 Days 1.4305not hardened91/4-28104.50.831.5358143.512100.0118

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Stainless steel Form C
Locknut without locknut Version 1 with locking slot Item Indexing Plunger
Product type standard Form definition with locking slot, without locknut RoHS yes

Tech Support