Indexing plunger, form D with locking slot with locknut, stainless steel, inch (03089) (03089-004206A5)

Indexing plunger, form D with locking slot with locknut, stainless steel, inch (03089) 03089-004206A5

Product Details:

Manufacturer part number: 03089-004206A5

Brand: NORELEM

Price: 39.14

Delivery time: 4 Days


Technical Data:

Steel code: 1.4034

Surface finish body: hardened

Size: 2

D1=Thread: 1/2-13

Spring force final pressure F2 approx.: 14 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-004206A5

Part Number
03089-004206A5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Steel code Surface finish body Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 SW2 Weight (ERP)
(kg)

39.14 €

1 4 Days 1.4034hardened21/2-131461.852681425620173/40.0680

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Stainless steel Form D
Locknut with locknut Version 1 with locking slot Item Indexing Plunger
Product type standard Form definition with locking slot, with locknut RoHS yes

This page is Indexing plunger, form D with locking slot with locknut, stainless steel, inch (03089), part number 03089-004206A5.
You can find the detail information about specifications and dimensions on part number 03089-004206A5.

Variation of this product

Part Number
03089-004004AK
03089-004105AL
03089-004308A6
03089-004410A7
03089-004412AO
03089-004516A8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Steel code Surface finish body Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 SW2 Weight (ERP)
(kg)

34.87 €

1 4 Days 1.4034hardened05/16-24126138.5461018415131/20.0257

33.19 €

1 4 Days 1.4034hardened13/8-24124.51.343.5571321517159/160.0411

53.36 €

1 4 Days 1.4034hardened35/8-1135152.36881019338262315/160.1506

69.22 €

1 4 Days 1.4034hardened43/4-1034152.674101222331028251-1/80.2097

108.72 €

1 4 Days 1.4034hardened43/4-1639152.878121422331228251-1/80.2105

123.52 €

1 4 Days 1.4034hardened51-846203.296161827401632281-1/20.4125

Tech Support