Indexing plunger, form A without locking slot without locknut, steel or stainless steel, inch (03089) (03089-1004AK)

Indexing plunger, form A without locking slot without locknut, steel or stainless steel, inch (03089) 03089-1004AK

Product Details:

Manufacturer part number: 03089-1004AK

Brand: NORELEM

Price: 10.81

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: -

Surface finish body: hardened

Component material: Thermoplastic

Component colour: black grey RAL 7021


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-1004AK

Part Number
03089-1004AK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body Component material Component colour Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 Weight (ERP)
(kg)

10.81 €

1 4 Days Steel-hardenedThermoplasticblack grey RAL 702105/16-24126138.5461018415130.0099

Loading...

  1. 1

Basic information

Form A Locknut without locknut Version 1 without locking slot
Item Indexing Plunger Product type standard Form definition without locking slot, without locknut
RoHS yes

This page is Indexing plunger, form A without locking slot without locknut, steel or stainless steel, inch (03089), part number 03089-1004AK.
You can find the detail information about specifications and dimensions on part number 03089-1004AK.

Variation of this product

Part Number
03089-01105AL84
03089-01206A5
03089-01206A584
03089-1004AK84
03089-11004AK
03089-11004AK84
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body Component material Component colour Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 Weight (ERP)
(kg)

18.64 €

1 4 Days Stainless steel1.4034hardenedThermoplastictraffic red RAL 302013/8-241251.343.5571321517150.0200

21.98 €

1 4 Days Stainless steel1.4034hardenedThermoplasticblack grey RAL 702121/2-131461.851.7681425620160.0309

21.98 €

1 4 Days Stainless steel1.4034hardenedThermoplastictraffic red RAL 302021/2-131461.851.7681425620160.0298

10.81 €

1 4 Days Steel-hardenedThermoplastictraffic red RAL 302005/16-24126138.5461018415130.0099

16.62 €

1 4 Days Stainless steel1.4305not hardenedThermoplasticblack grey RAL 702105/16-24126138.5461018415130.0101

16.62 €

1 4 Days Stainless steel1.4305not hardenedThermoplastictraffic red RAL 302005/16-24126138.5461018415130.0101

Tech Support