Manufacturer part number: 03089-2004AK
Brand: NORELEM
Price: 10.98 €
Delivery time: 4 Days
Main material: Steel
Steel code: -
Surface finish body: hardened
Component colour: black grey RAL 7021
Size: 0
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03089-2004AK
Part Number
|
---|
03089-2004AK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Steel code | Surface finish body | Component colour | Size | D1=Thread | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | Fx30° | L=Length | D=pin diameter | L2 | SW1 | D2 | Travel S | L1 | L3 | SW2 | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.98 € | 1 | 4 Days | Steel | - | hardened | black grey RAL 7021 | 0 | 5/16-24 | 12 | 6 | 1 | 38.5 | 4 | 6 | 10 | 18 | 4 | 15 | 13 | 1/2 | 0.0132 |
Loading...
Component material | Thermoplastic | Form | B | Locknut | with locknut |
---|---|---|---|---|---|
Version 1 | without locking slot | Item | Indexing Plunger | Product type | standard |
Form definition | without locking slot, with locknut | RoHS | yes |
This page is Indexing plunger, form B without locking slot with locknut, steel or stainless steel, inch (03089), part number 03089-2004AK.
You can find the detail information about specifications and dimensions on part number 03089-2004AK.
Configure
Basic Attributes
Steel code
Main material
Surface finish body
Component colour
Size
D1=Thread
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Fx30°
L=Length
D=pin diameter
L2
SW1
D2
Travel S
L1
L3
SW2
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03089-02105AL84 |
03089-02206A5 |
03089-02206A584 |
03089-2004AK84 |
03089-2105AL |
03089-2105AL84 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Steel code | Surface finish body | Component colour | Size | D1=Thread | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | Fx30° | L=Length | D=pin diameter | L2 | SW1 | D2 | Travel S | L1 | L3 | SW2 | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.89 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 1 | 3/8-24 | 12 | 5 | 1.3 | 43.5 | 5 | 7 | 13 | 21 | 5 | 17 | 15 | 9/16 | 0.0245 | ||
23.38 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened | black grey RAL 7021 | 2 | 1/2-13 | 14 | 6 | 1.8 | 51.7 | 6 | 8 | 14 | 25 | 6 | 20 | 16 | 3/4 | 0.0309 | ||
23.38 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 2 | 1/2-13 | 14 | 6 | 1.8 | 51.7 | 6 | 8 | 14 | 25 | 6 | 20 | 16 | 3/4 | 0.0412 | ||
10.98 € | 1 | 4 Days | Steel | - | hardened | traffic red RAL 3020 | 0 | 5/16-24 | 12 | 6 | 1 | 38.5 | 4 | 6 | 10 | 18 | 4 | 15 | 13 | 1/2 | 0.0132 | ||
11.63 € | 1 | 4 Days | Steel | - | hardened | black grey RAL 7021 | 1 | 3/8-24 | 12 | 5 | 1.3 | 43.5 | 5 | 7 | 13 | 21 | 5 | 17 | 15 | 9/16 | 0.0251 | ||
11.63 € | 1 | 4 Days | Steel | - | hardened | traffic red RAL 3020 | 1 | 3/8-24 | 12 | 5 | 1.3 | 43.5 | 5 | 7 | 13 | 21 | 5 | 17 | 15 | 9/16 | 0.0270 |