Indexing plunger, form C with locking slot without locknut, steel or stainless steel, inch (03089)

Indexing plunger, form C with locking slot without locknut, steel or stainless steel, inch (03089)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Easy handling

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03089-03004AK
03089-03004AK84
03089-03105AL
03089-03105AL84
03089-03206A5
03089-03206A584
03089-03308A6
03089-03308A684
03089-03410A7
03089-03410A784
03089-03412AO
03089-03412AO84
03089-03516A8
03089-03516A884
03089-03903AJ
03089-03903AJ84
03089-13004AK
03089-13004AK84
03089-13105AL
03089-13105AL84
03089-13206A5
03089-13206A584
03089-13308A6
03089-13308A684
03089-13410A7
03089-13410A784
03089-13412AO
03089-13412AO84
03089-13516A8
03089-13516A884
03089-13903AJ
03089-13903AJ84
03089-3004AK
03089-3004AK84
03089-3105AL
03089-3105AL84
03089-3206A5
03089-3206A584
03089-3308A6
03089-3308A684
03089-3410A7
03089-3410A784
03089-3412AO
03089-3412AO84
03089-3516A8
03089-3516A884
03089-3903AJ
03089-3903AJ84
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body Component colour Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 Weight (ERP)
(kg)

19.76 €

1 4 Days Stainless steel1.4034hardenedblack grey RAL 702105/16-24126138.5461018415130.0094

19.76 €

1 4 Days Stainless steel1.4034hardenedtraffic red RAL 302005/16-24126138.5461018415130.0094

20.92 €

1 4 Days Stainless steel1.4034hardenedblack grey RAL 702113/8-241251.343.5571321517150.0180

20.92 €

1 4 Days Stainless steel1.4034hardenedtraffic red RAL 302013/8-241251.343.5571321517150.0180

24.70 €

1 4 Days Stainless steel1.4034hardenedblack grey RAL 702121/2-131461.851.7681425620160.0295

24.70 €

1 4 Days Stainless steel1.4034hardenedtraffic red RAL 302021/2-131461.851.7681425620160.0295

33.56 €

1 4 Days Stainless steel1.4034hardenedblack grey RAL 702135/8-1135152.3688101933826210.0664

33.56 €

1 4 Days Stainless steel1.4034hardenedtraffic red RAL 302035/8-1135152.3688101933826210.0664

38.81 €

1 4 Days Stainless steel1.4034hardenedblack grey RAL 702143/4-1040152.874101222331028230.1025

38.81 €

1 4 Days Stainless steel1.4034hardenedtraffic red RAL 302043/4-1040152.874101222331028230.1025

56.93 €

1 4 Days Stainless steel1.4034hardenedblack grey RAL 702143/4-1639152.878121422331228250.1050

56.93 €

1 4 Days Stainless steel1.4034hardenedtraffic red RAL 302043/4-1639152.878121422331228250.1050

80.88 €

1 4 Days Stainless steel1.4034hardenedblack grey RAL 702151-846203.296161827401632280.1982

80.88 €

1 4 Days Stainless steel1.4034hardenedtraffic red RAL 302051-846203.296161827401632280.1982

21.87 €

1 4 Days Stainless steel1.4034hardenedblack grey RAL 702191/4-28104.50.831.5358143.512100.0047

21.87 €

1 4 Days Stainless steel1.4034hardenedtraffic red RAL 302091/4-28104.50.831.5358143.512100.0047

19.76 €

1 4 Days Stainless steel1.4305not hardenedblack grey RAL 702105/16-24126138.5461018415130.0095

19.76 €

1 4 Days Stainless steel1.4305not hardenedtraffic red RAL 302005/16-24126138.5461018415130.0095

20.92 €

1 4 Days Stainless steel1.4305not hardenedblack grey RAL 702113/8-241251.343.5571321517150.0170

20.92 €

1 4 Days Stainless steel1.4305not hardenedtraffic red RAL 302013/8-241251.343.5571321517150.0170

24.70 €

1 4 Days Stainless steel1.4305not hardenedblack grey RAL 702121/2-131461.851.7681425620160.0285

24.70 €

1 4 Days Stainless steel1.4305not hardenedtraffic red RAL 302021/2-131461.851.7681425620160.0285

33.56 €

1 4 Days Stainless steel1.4305not hardenedblack grey RAL 702135/8-1135152.3688101933826210.0640

33.56 €

1 4 Days Stainless steel1.4305not hardenedtraffic red RAL 302035/8-1135152.3688101933826210.0640

38.81 €

1 4 Days Stainless steel1.4305not hardenedblack grey RAL 702143/4-1040152.874101222331028230.1023

38.81 €

1 4 Days Stainless steel1.4305not hardenedtraffic red RAL 302043/4-1040152.874101222331028230.1023

56.93 €

1 4 Days Stainless steel1.4305not hardenedblack grey RAL 702143/4-1639152.878121422331228250.1065

56.93 €

1 4 Days Stainless steel1.4305not hardenedtraffic red RAL 302043/4-1639152.878121422331228250.1065

80.88 €

1 4 Days Stainless steel1.4305not hardenedblack grey RAL 702151-846203.296161827401632280.1996

80.88 €

1 4 Days Stainless steel1.4305not hardenedtraffic red RAL 302051-846203.296161827401632280.1996

21.87 €

1 4 Days Stainless steel1.4305not hardenedblack grey RAL 702191/4-28104.50.831.5358143.512100.0047

21.87 €

1 4 Days Stainless steel1.4305not hardenedtraffic red RAL 302091/4-28104.50.831.5358143.512100.0047

13.59 €

1 4 Days Steel-hardenedblack grey RAL 702105/16-24126138.5461018415130.0092

13.59 €

1 4 Days Steel-hardenedtraffic red RAL 302005/16-24126138.5461018415130.0092

14.35 €

1 4 Days Steel-hardenedblack grey RAL 702113/8-241251.343.5571321517150.0187

14.35 €

1 4 Days Steel-hardenedtraffic red RAL 302013/8-241251.343.5571321517150.0187

15.95 €

1 4 Days Steel-hardenedblack grey RAL 702121/2-131461.851.7681425620160.0302

15.95 €

1 4 Days Steel-hardenedtraffic red RAL 302021/2-131461.851.7681425620160.0302

19.07 €

1 4 Days Steel-hardenedblack grey RAL 702135/8-1135152.3688101933826210.0659

19.07 €

1 4 Days Steel-hardenedtraffic red RAL 302035/8-1135152.3688101933826210.0657

21.68 €

1 4 Days Steel-hardenedblack grey RAL 702143/4-1040152.874101222331028230.1048

21.68 €

1 4 Days Steel-hardenedtraffic red RAL 302043/4-1040152.874101222331028230.1048

30.64 €

1 4 Days Steel-hardenedblack grey RAL 702143/4-1639152.878121422331228250.1054

30.64 €

1 4 Days Steel-hardenedtraffic red RAL 302043/4-1639152.878121422331228250.1054

42.55 €

1 4 Days Steel-hardenedblack grey RAL 702151-846203.296161827401632280.1987

42.55 €

1 4 Days Steel-hardenedtraffic red RAL 302051-846203.296161827401632280.1987

15.07 €

1 4 Days Steel-hardenedblack grey RAL 702191/4-28104.50.831.5358143.512100.0048

15.07 €

1 4 Days Steel-hardenedtraffic red RAL 302091/4-28104.50.831.5358143.512100.0048

Loading...

  1. 1

Basic information

Component material Thermoplastic Form C Locknut without locknut
Version 1 with locking slot Item Indexing Plunger Product type standard
Form definition with locking slot, without locknut RoHS yes

Tech Support