Manufacturer part number: 03090-1005A4
Brand: NORELEM
Price: 12.50 €
Delivery time: 4 Days
Main material: Steel
Steel code: -
Grade: 5.8
Surface finish body: hardened
Size: 0
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03090-1005A4
Part Number
|
---|
03090-1005A4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Steel code | Grade | Surface finish body | Size | D1=Thread | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | Fx30° | L=Length | D=pin diameter | L2 | SW1 | D2 | Travel S | L1 | L3 | PL Edelstahl | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.50 € | 1 | 4 Days | Steel | - | 5.8 | hardened | 0 | 3/8-16 | 12 | 5 | 1.3 | 47 | 5 | 7 | 13 | 21 | 5 | 17 | 15 | no | 0.0179 |
Loading...
Component material | Thermoplastic | Component colour | black grey RAL 7021 | Form | A |
---|---|---|---|---|---|
Locknut | without locknut | Colour Cap | black grey RAL 7021 | Version 1 | without locking slot |
Item | Indexing Plunger | Product type | standard | RoHS | yes |
This page is Indexing plunger, form A without groove without locknut, inch (03090), part number 03090-1005A4.
You can find the detail information about specifications and dimensions on part number 03090-1005A4.
Configure
Basic Attributes
Steel code
Main material
Grade
Surface finish body
Size
D1=Thread
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Fx30°
L=Length
D=pin diameter
L2
SW1
D2
Travel S
L1
L3
PL Edelstahl
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03090-01206A5 |
03090-01308A6 |
03090-01410A7 |
03090-11005A4 |
03090-1105AL |
03090-11105AL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Steel code | Grade | Surface finish body | Size | D1=Thread | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | Fx30° | L=Length | D=pin diameter | L2 | SW1 | D2 | Travel S | L1 | L3 | PL Edelstahl | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.88 € | 1 | 4 Days | Stainless steel | 1.4034 | - | hardened | 2 | 1/2-13 | 14 | 6 | 1.8 | 56 | 6 | 8 | 14 | 25 | 6 | 20 | 17 | yes | 1.0000 | ||
28.86 € | 1 | 4 Days | Stainless steel | 1.4034 | - | hardened | 3 | 5/8-11 | 35 | 15 | 2.3 | 74 | 8 | 10 | 19 | 33 | 8 | 26 | 23 | yes | 0.0657 | ||
31.12 € | 1 | 4 Days | Stainless steel | 1.4034 | - | hardened | 4 | 3/4-10 | 34 | 15 | 2.8 | 80 | 10 | 12 | 22 | 33 | 10 | 28 | 25 | yes | 0.1061 | ||
20.38 € | 1 | 4 Days | Stainless steel | 1.4305 | - | not hardened | 0 | 3/8-16 | 12 | 5 | 1.3 | 47 | 5 | 7 | 13 | 21 | 5 | 17 | 15 | yes | 0.0180 | ||
11.88 € | 1 | 4 Days | Steel | - | 5.8 | hardened | 1 | 3/8-24 | 12 | 5 | 1.3 | 47 | 5 | 7 | 13 | 21 | 5 | 17 | 15 | no | 0.0184 | ||
19.36 € | 1 | 4 Days | Stainless steel | 1.4305 | - | not hardened | 1 | 3/8-24 | 12 | 5 | 1.3 | 47 | 5 | 7 | 13 | 21 | 5 | 17 | 15 | yes | 0.0186 |