Indexing plunger, form B without groove with locknut, inch (03090) (03090-2105AL)

Indexing plunger, form B without groove with locknut, inch (03090) 03090-2105AL

Product Details:

Manufacturer part number: 03090-2105AL

Brand: NORELEM

Price: 12.12

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: -

Grade: 5.8

Surface finish body: hardened

Size: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03090-2105AL

Part Number
03090-2105AL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Grade Surface finish body Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 SW2 PL Edelstahl Weight (ERP)
(kg)

12.12 €

1 4 Days Steel-5.8hardened13/8-241251.347571321517159/16no0.0229

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form B
Locknut with locknut Colour Cap black grey RAL 7021 Version 1 without locking slot
Item Indexing Plunger Product type standard RoHS yes

This page is Indexing plunger, form B without groove with locknut, inch (03090), part number 03090-2105AL.
You can find the detail information about specifications and dimensions on part number 03090-2105AL.

Variation of this product

Part Number
03090-02308A6
03090-02410A7
03090-12005A4
03090-2206A5
03090-2308A6
03090-2410A7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Grade Surface finish body Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 SW2 PL Edelstahl Weight (ERP)
(kg)

30.91 €

1 4 Days Stainless steel1.4034-hardened35/8-1135152.37481019338262315/16yes0.0010

32.21 €

1 4 Days Stainless steel1.4034-hardened43/4-1034152.880101222331028251-1/8yes0.1385

21.71 €

1 4 Days Stainless steel1.4305-not hardened03/8-161251.347571321517159/16yes0.0010

13.44 €

1 4 Days Steel-5.8hardened21/2-131461.856681425620173/4no0.0413

16.68 €

1 4 Days Steel-5.8hardened35/8-1135152.37481019338262315/16no0.0873

17.80 €

1 4 Days Steel-5.8hardened43/4-1034152.880101222331028251-1/8no0.1380

Tech Support