Indexing plunger, form C with locking slot without locknut, inch (03090) (03090-3206A5)

Indexing plunger, form C with locking slot without locknut, inch (03090) 03090-3206A5

Product Details:

Manufacturer part number: 03090-3206A5

Brand: NORELEM

Price: 16.67

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: -

Grade: 5.8

Surface finish body: hardened

Size: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03090-3206A5

Part Number
03090-3206A5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Grade Surface finish body Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 PL Edelstahl Weight (ERP)
(kg)

16.67 €

1 4 Days Steel-5.8hardened21/2-131461.85668142562017no0.0301

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form C
Locknut without locknut Colour Cap black grey RAL 7021 Version 1 with locking slot
Item Indexing Plunger Product type standard RoHS yes

This page is Indexing plunger, form C with locking slot without locknut, inch (03090), part number 03090-3206A5.
You can find the detail information about specifications and dimensions on part number 03090-3206A5.

Variation of this product

Part Number
03090-03206A5
03090-03308A6
03090-03410A7
03090-13005A4
03090-3308A6
03090-3410A7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Grade Surface finish body Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 PL Edelstahl Weight (ERP)
(kg)

25.78 €

1 4 Days Stainless steel1.4034-hardened21/2-131461.85668142562017yes0.0284

33.24 €

1 4 Days Stainless steel1.4034-hardened35/8-1135152.374810193382623yes0.0626

37.07 €

1 4 Days Stainless steel1.4034-hardened43/4-1034152.88010122233102825yes0.1047

22.88 €

1 4 Days Stainless steel1.4305-not hardened03/8-161251.34757132151715yes0.0168

18.92 €

1 4 Days Steel-5.8hardened35/8-1135152.374810193382623no0.0657

19.35 €

1 4 Days Steel-5.8hardened43/4-1034152.88010122233102825no0.0994

Tech Support