Indexing plunger with locking slot steel, blue-passivated, inch (03091) (03091-13CNA5)

Indexing plunger with locking slot steel, blue-passivated, inch (03091) 03091-13CNA5

Product Details:

Manufacturer part number: 03091-13CNA5

Brand: NORELEM

Price: 11.40

Delivery time: 4 Days


Technical Data:

Size: 3

D1=Thread: 1/2-13

Spring force final pressure F2 approx.: 22 N

Spring force initial pressure F1 approx.: 4 N

Fx30°: 1.3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03091-13CNA5

Part Number
03091-13CNA5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 A Weight (ERP)
(kg)

11.40 €

1 4 Days 31/2-132241.3737.93541/24.71931.828.6310.0474

Loading...

  1. 1

Basic information

Main material Steel Grade 5.8 Surface finish body not hardened
Main colour blue-passivated Locknut without locknut Version 1 with locking slot
Item Indexing Plunger Product type standard RoHS yes

This page is Indexing plunger with locking slot steel, blue-passivated, inch (03091), part number 03091-13CNA5.
You can find the detail information about specifications and dimensions on part number 03091-13CNA5.

Variation of this product

Part Number
03091-11CWA2
03091-12CMA4
03091-14COA6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 A Weight (ERP)
(kg)

8.75 €

1 4 Days 11/4-201030.741.5432-2.39.52016160.0065

9.89 €

1 4 Days 23/8-161641.165.16.3550.8-3.514.333.32723.50.0232

15.90 €

1 4 Days 45/8-112341.6102.99.5377.55/84.725.450.544.5330.1013

Tech Support