Indexing plunger, form D with locking slot with locknut, inch (03090) (03090-4005A4)

Indexing plunger, form D with locking slot with locknut, inch (03090) 03090-4005A4

Product Details:

Manufacturer part number: 03090-4005A4

Brand: NORELEM

Price: 15.36

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: -

Grade: 5.8

Surface finish body: hardened

Size: 0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03090-4005A4

Part Number
03090-4005A4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Grade Surface finish body Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 SW2 PL Edelstahl Weight (ERP)
(kg)

15.36 €

1 4 Days Steel-5.8hardened03/8-161251.347571321517159/16no0.0010

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form D
Locknut with locknut Colour Cap black grey RAL 7021 Version 1 with locking slot
Item Indexing Plunger Product type standard RoHS yes

This page is Indexing plunger, form D with locking slot with locknut, inch (03090), part number 03090-4005A4.
You can find the detail information about specifications and dimensions on part number 03090-4005A4.

Variation of this product

Part Number
03090-04308A6
03090-04410A7
03090-14005A4
03090-4105AL
03090-4206A5
03090-4308A6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Grade Surface finish body Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 SW2 PL Edelstahl Weight (ERP)
(kg)

35.23 €

1 4 Days Stainless steel1.4034-hardened35/8-1135152.37481019338262315/16yes0.0010

37.76 €

1 4 Days Stainless steel1.4034-hardened43/4-1034152.880101222331028251-1/8yes0.1354

24.22 €

1 4 Days Stainless steel1.4305-not hardened03/8-161251.347571321517159/16yes0.0010

15.11 €

1 4 Days Steel-5.8hardened13/8-241251.347571321517159/16no0.0216

16.97 €

1 4 Days Steel-5.8hardened21/2-131461.856681425620173/4no0.0399

19.47 €

1 4 Days Steel-5.8hardened35/8-1135152.37481019338262315/16no0.0857

Tech Support