Indexing plunger with eccentric handle, form A, inch (03090) (03090-8105AL)

Indexing plunger with eccentric handle, form A, inch (03090) 03090-8105AL

Product Details:

Manufacturer part number: 03090-8105AL

Brand: NORELEM

Price: 16.23

Delivery time: 4 Days


Technical Data:

Size: 1

D1=Thread: 3/8-24

Spring force final pressure F2 approx.: 12 N

Spring force initial pressure F1 approx.: 5 N

Fx30°: 1.3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03090-8105AL

Part Number
03090-8105AL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 Travel S L1 L3 B1 A=Handle length B=Width A1=Handle length Weight (ERP)
(kg)

16.23 €

1 4 Days 13/8-241251.33957135171512.931.717.941.70.0194

Loading...

  1. 1

Basic information

Main material Steel Surface finish body hardened and black oxid finish Component material Thermoplastic
Component colour black Form A Locknut without locknut
Version 1 with eccentric handle Item Indexing Plunger RoHS yes
PL Edelstahl no

This page is Indexing plunger with eccentric handle, form A, inch (03090), part number 03090-8105AL.
You can find the detail information about specifications and dimensions on part number 03090-8105AL.

Variation of this product

Part Number
03090-8206A5
03090-8308A6
03090-8410A7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 Travel S L1 L3 B1 A=Handle length B=Width A1=Handle length Weight (ERP)
(kg)

18.02 €

1 4 Days 21/2-131461.84468146201712.931.617.941.70.0293

21.51 €

1 4 Days 35/8-1135152.356.9810198262319.455.526.967.80.0711

34.96 €

1 4 Days 43/4-1034152.862.910122210282519.453.426.967.80.1075

Tech Support