Indexing plunger without groove, form E, steel or stainless steel, inch (03092) (Part Numbers)

Indexing plunger without groove, form E, steel or stainless steel, inch (03092)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03092-01004AK
03092-01105AL
03092-01206A5
03092-01308A6
03092-01410A7
03092-01412AO
03092-01516A8
03092-01903AJ
03092-1004AK
03092-11004AK
03092-1105AL
03092-11105AL
03092-11206A5
03092-11308A6
03092-11410A7
03092-11412AO
03092-11516A8
03092-11903AJ
03092-1206A5
03092-1308A6
03092-1410A7
03092-1412AO
03092-1516A8
03092-1903AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Grade Surface finish body Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 L4 PL Edelstahl Weight (ERP)
(kg)

19.17 €

1 4 Days Stainless steel1.4034-hardened05/16-241261324610M3415713yes0.0084

18.30 €

1 4 Days Stainless steel1.4034-hardened13/8-241251.3375713M4517815yes0.0163

21.54 €

1 4 Days Stainless steel1.4034-hardened21/2-131461.8426814M6620817yes0.0257

28.76 €

1 4 Days Stainless steel1.4034-hardened35/8-1135152.35681019M88261223yes0.0571

45.35 €

1 4 Days Stainless steel1.4034-hardened43/4-1034152.862101222M810281225yes0.0970

49.90 €

1 4 Days Stainless steel1.4034-hardened43/4-1639152.866121422M812281225yes0.0989

75.54 €

1 4 Days Stainless steel1.4034-hardened51-846203.280161827M1016321428yes0.1908

20.12 €

1 4 Days Stainless steel1.4034-hardened91/4-28104.50.824358M23.5123.510yes0.0051

11.56 €

1 4 Days Steel-5.8hardened05/16-241261324610M3415713no0.0083

19.17 €

1 4 Days Stainless steel1.4305-not hardened05/16-241261324610M3415713yes0.0083

10.98 €

1 4 Days Steel-5.8hardened13/8-241251.3375713M4517815no0.0156

18.30 €

1 4 Days Stainless steel1.4305-not hardened13/8-241251.3375713M4517815yes0.0157

21.54 €

1 4 Days Stainless steel1.4305-not hardened21/2-131461.8426814M6620817yes0.0258

28.76 €

1 4 Days Stainless steel1.4305-not hardened35/8-1135152.35681019M88261223yes0.0576

45.35 €

1 4 Days Stainless steel1.4305-not hardened43/4-1034152.862101222M810281225yes0.0951

49.90 €

1 4 Days Stainless steel1.4305-not hardened43/4-1639152.866121422M812281225yes0.0996

75.54 €

1 4 Days Stainless steel1.4305-not hardened51-846203.280161827M1016321428yes0.1890

20.12 €

1 4 Days Stainless steel1.4305-not hardened91/4-28104.50.824358M23.5123.510yes0.0042

12.23 €

1 4 Days Steel-5.8hardened21/2-131461.8426814M6620817no0.0256

15.79 €

1 4 Days Steel-5.8hardened35/8-1135152.35681019M88261223no0.0565

22.63 €

1 4 Days Steel-5.8hardened43/4-1034152.862101222M810281225no0.0958

24.90 €

1 4 Days Steel-5.8hardened43/4-1639152.866121422M812281225no0.0989

35.36 €

1 4 Days Steel-5.8hardened51-846203.280161827M1016321428no0.1910

12.14 €

1 4 Days Steel-5.8hardened91/4-28104.50.824358M23.5123.510no0.0042

Loading...

  1. 1

Basic information

Form E Locknut without locknut Version 1 without locking slot
Item Indexing Plunger Product type with threaded end RoHS yes

Tech Support