Indexing plunger without groove, form F, steel or stainless steel, inch (03092) (03092-2412AO)

Indexing plunger without groove, form F, steel or stainless steel, inch (03092) 03092-2412AO

Product Details:

Manufacturer part number: 03092-2412AO

Brand: NORELEM

Price: 25.09

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: -

Grade: 5.8

Surface finish body: hardened

Size: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03092-2412AO

Part Number
03092-2412AO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Grade Surface finish body Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 SW2 L4 PL Edelstahl Weight (ERP)
(kg)

25.09 €

1 4 Days Steel-5.8hardened43/4-1639152.866121422M81228121-1/825no0.1370

Loading...

  1. 1

Basic information

Form F Locknut with locknut Version 1 without locking slot
Item Indexing Plunger Product type with threaded end RoHS yes

This page is Indexing plunger without groove, form F, steel or stainless steel, inch (03092), part number 03092-2412AO.
You can find the detail information about specifications and dimensions on part number 03092-2412AO.

Variation of this product

Part Number
03092-02206A5
03092-02308A6
03092-02410A7
03092-02412AO
03092-2516A8
03092-2903AJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Grade Surface finish body Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 SW2 L4 PL Edelstahl Weight (ERP)
(kg)

23.07 €

1 4 Days Stainless steel1.4034-hardened21/2-131461.8426814M662083/417yes0.0376

30.93 €

1 4 Days Stainless steel1.4034-hardened35/8-1135152.35681019M88261215/1623yes0.0010

46.42 €

1 4 Days Stainless steel1.4034-hardened43/4-1034152.862101222M81028121-1/825yes0.1279

51.06 €

1 4 Days Stainless steel1.4034-hardened43/4-1639152.866121422M81228121-1/825yes0.1312

35.65 €

1 4 Days Steel-5.8hardened51-846203.280161827M101632141-1/228no0.2558

12.31 €

1 4 Days Steel-5.8hardened91/4-28104.50.824358M23.5123.57/1610no0.0042

Tech Support