Indexing plunger without groove, form G, steel or stainless steel, inch (03092)

Indexing plunger without groove, form G, steel or stainless steel, inch (03092)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03093-01004AK
03093-01105AL
03093-01206A5
03093-01308A6
03093-01410A7
03093-01412AO
03093-01516A8
03093-01903AJ
03093-1004AK
03093-11004AK
03093-1105AL
03093-11105AL
03093-11206A5
03093-11308A6
03093-11410A7
03093-11412AO
03093-11516A8
03093-11903AJ
03093-1206A5
03093-1308A6
03093-1410A7
03093-1412AO
03093-1516A8
03093-1903AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Grade Surface finish body Size D1=Thread Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 D2 Travel S L1 PL Edelstahl Weight (ERP)
(kg)

15.58 €

1 4 Days Stainless steel1.4034-hardened05/16-2403094-901261.338.5413.518421yes0.0077

14.84 €

1 4 Days Stainless steel1.4034-hardened13/8-2403094-911251.343.5514.521524yes0.0130

16.45 €

1 4 Days Stainless steel1.4034-hardened21/2-1303094-921461.851.7617.725628yes0.0249

19.54 €

1 4 Days Stainless steel1.4034-hardened35/8-1103094-9335152.36882433836yes0.0539

29.48 €

1 4 Days Stainless steel1.4034-hardened43/4-1003094-9434152.8741024331040yes0.0847

32.49 €

1 4 Days Stainless steel1.4034-hardened43/4-1603094-9539152.8781224331242yes0.0888

36.89 €

1 4 Days Stainless steel1.4034-hardened51-803094-9646203.2961630401650yes0.1770

16.37 €

1 4 Days Stainless steel1.4034-hardened91/4-2803094-99104.50.831.5311143.517yes0.0037

9.18 €

1 4 Days Steel-5.8hardened05/16-2403094-901261.338.5413.518421no0.0076

15.58 €

1 4 Days Stainless steel1.4305-not hardened05/16-2403094-901261.338.5413.518421yes0.0077

8.72 €

1 4 Days Steel-5.8hardened13/8-2403094-911251.343.5514.521524no0.0132

14.84 €

1 4 Days Stainless steel1.4305-not hardened13/8-2403094-911251.343.5514.521524yes0.0133

16.45 €

1 4 Days Stainless steel1.4305-not hardened21/2-1303094-921461.851.7617.725628yes0.0251

19.54 €

1 4 Days Stainless steel1.4305-not hardened35/8-1103094-9335152.36882433836yes0.0543

29.48 €

1 4 Days Stainless steel1.4305-not hardened43/4-1003094-9434152.8741024331040yes0.0856

32.49 €

1 4 Days Stainless steel1.4305-not hardened43/4-1603094-9539152.8781224331242yes0.0897

36.89 €

1 4 Days Stainless steel1.4305-not hardened51-803094-9646203.2961630401650yes0.1770

16.37 €

1 4 Days Stainless steel1.4305-not hardened91/4-2803094-99104.50.831.5311143.517yes0.0038

9.37 €

1 4 Days Steel-5.8hardened21/2-1303094-921461.851.7617.725628no0.0248

11.01 €

1 4 Days Steel-5.8hardened35/8-1103094-9335152.36882433836no0.0540

16.35 €

1 4 Days Steel-5.8hardened43/4-1003094-9434152.8741024331040no0.0850

18.01 €

1 4 Days Steel-5.8hardened43/4-1603094-9539152.8781224331242no0.0892

20.41 €

1 4 Days Steel-5.8hardened51-803094-9646203.2961630401650no0.1770

9.69 €

1 4 Days Steel-5.8hardened91/4-2803094-99104.50.831.5311143.517no0.0038

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form G
Locknut without locknut Version 1 without locking slot Item Indexing Plunger
Product type without collar RoHS yes

Tech Support