Manufacturer part number: 03093-21004AK
Brand: NORELEM
Price: 9.95 €
Delivery time: 4 Days
Main material: Steel
Steel code: -
Grade: 5.8
Surface finish body: hardened
Size: 0
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03093-21004AK
Part Number
|
---|
03093-21004AK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Steel code | Grade | Surface finish body | Size | D1=Thread | Order No. screw-in washer | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | Fx30° | L=Length | D=pin diameter | L2 | D2 | Travel S | L1 | PL Edelstahl | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.95 € | 1 | 4 Days | Steel | - | 5.8 | hardened | 0 | 5/16-24 | 03094-90 | 15 | 6 | 1 | 40.5 | 4 | 13.5 | 18 | 6 | 21 | no | 0.0078 |
Loading...
Component material | Thermoplastic | Component colour | black grey RAL 7021 | Form | G |
---|---|---|---|---|---|
Locknut | without locknut | Version 1 | without locking slot | Item | Indexing Plunger |
Product type | without collar | RoHS | yes |
This page is Indexing plunger without groove, extended indexing pin, form G, steel or stainless steel, inch (03093), part number 03093-21004AK.
You can find the detail information about specifications and dimensions on part number 03093-21004AK.
Configure
Basic Attributes
Steel code
Main material
Grade
Surface finish body
Size
D1=Thread
Order No. screw-in washer
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Fx30°
L=Length
D=pin diameter
L2
D2
Travel S
L1
PL Edelstahl
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03093-201308A6 |
03093-201410A7 |
03093-201412AO |
03093-211004AK |
03093-21105AL |
03093-211105AL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Steel code | Grade | Surface finish body | Size | D1=Thread | Order No. screw-in washer | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | Fx30° | L=Length | D=pin diameter | L2 | D2 | Travel S | L1 | PL Edelstahl | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.07 € | 1 | 4 Days | Stainless steel | 1.4034 | - | hardened | 3 | 5/8-11 | 03094-93 | 45 | 15 | 2.3 | 72 | 8 | 24 | 33 | 12 | 36 | yes | 0.0556 | ||
31.84 € | 1 | 4 Days | Stainless steel | 1.4034 | - | hardened | 4 | 3/4-10 | 03094-94 | 43 | 15 | 2.8 | 79 | 10 | 24 | 33 | 15 | 40 | yes | 0.0886 | ||
35.02 € | 1 | 4 Days | Stainless steel | 1.4034 | - | hardened | 4 | 3/4-16 | 03094-94 | 51 | 15 | 2.8 | 84 | 12 | 24 | 33 | 18 | 42 | yes | 0.0941 | ||
16.78 € | 1 | 4 Days | Stainless steel | 1.4305 | - | not hardened | 0 | 5/16-24 | 03094-90 | 15 | 6 | 1 | 40.5 | 4 | 13.5 | 18 | 6 | 21 | yes | 0.0078 | ||
9.40 € | 1 | 4 Days | Steel | - | 5.8 | hardened | 1 | 3/8-24 | 03094-91 | 16 | 5 | 1.3 | 46.5 | 5 | 14.5 | 21 | 8 | 24 | no | 0.0137 | ||
16.01 € | 1 | 4 Days | Stainless steel | 1.4305 | - | not hardened | 1 | 3/8-24 | 03094-91 | 16 | 5 | 1.3 | 46.5 | 5 | 14.5 | 21 | 8 | 24 | yes | 0.0138 |